Original Page
Actual product may vary
PSEN op3.1 Receiver NO/NC M12
Product ID: 630831
GTIN: 4046548082081
Single-channel light guard / receiver with N/O / N/C outputs, for use asa
muting sensor, supply voltage 24 V, connector M12, 4-pin.
Please note that the transmitter (630832) must be ordered
separately.
General data
| Approval |
CE
cULus Listed |
| Operating range (m) |
0
25 |
Technical data
Electrical data
| Supply voltage (V) |
10
30 |
Optical data
| Used wavelength range | 640 nm |
Environmental data
| Ambient temperature |
-10
55 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Protection type, housing | IP67 |
Times
| Reaction time |
1
1 |
Mechanical data
| Housing material | ABS |
| Height dimension | 50 |
| Width dimension | 66 |
| Depth dimension | 18 |
| Net weight | 30 |
| Gross weight | 78 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548082081 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.3 MB
Date:17.03.2015
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.3 MB
Date:17.03.2015
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.6 MB
Date:19.03.2015
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.9 MB
Date:17.03.2015
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.9 MB
Date:19.03.2015
CAD 3D model (STEP - Product Model Data)
Description:PSEN op3: PSEN op3.3, PSEN op3.1/3.2
File Size:0.6 MB
Date:17.03.2015
Operating Manual
Operat.Manual PSEN op3.1/3.2
Description:PSEN op3.1/3.2 (1003607-02)
File Size:0.8 MB
Date:28.11.2016