Original Page
Actual product may vary
PSEN op2.4 L-Reflector
Product ID: 630823
GTIN: 4046548077094
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1,
passive.
General data
| Approval | CE |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Semiconductor outputs
| Number of OSSD outputs | 0 |
Environmental data
| Ambient temperature |
-10
55 |
| Humidity rating | 95 % r. h. at 55 °C |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
Mechanical data
| Housing material upper part | Aluminium |
| Height dimension | 60 |
| Width dimension | 289 |
| Depth dimension | 40 |
| Net weight | 900 |
| Gross weight | 1100 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548077094 |
| Volume | 8.696 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN op2.4 L-Ref.: PSEN op 2.4 L-Reflector
File Size:0.0 MB
Date:07.05.2014
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN op2.4 L-Ref.: PSEN op 2.4 L-Reflector
File Size:0.1 MB
Date:07.05.2014
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN op2.4 L-Ref.: PSEN op 2.4 L-Reflector
File Size:0.1 MB
Date:07.05.2014
CAD 3D model (STEP - Product Model Data)
Description:PSEN op2.4 L-Ref.: PSEN op 2.4 L-Reflector
File Size:0.0 MB
Date:07.05.2014
Operating Manual
Oper.man. PSEN op2.1 L-/ 2.2 T-Muting Se
Description:PSEN op L-Muting Set, PSEN op 2.3 L-Reflex, PSEN op 2.4 L-Reflector, PSEN op muting bracket kit (1003535-01)
File Size:0.6 MB
Date:24.02.2015