Original Page
PSEN op4B-2-050
Product ID: 630250
GTIN:
Safety light barrier, type 4 PL e, body protection Protected field
height 50 cm, supply voltage 24 V DC, 2 beams.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| ESPE type | 4 |
| Sensor principle | Infrared |
| Height of protected field | 515 |
| Resolution protection type | Body |
| Operating range (m) |
0.5
25 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Optical data
| Used wavelength range | 880 nm |
Semiconductor outputs
| Number of OSSD outputs | 2 |
Environmental data
| Ambient temperature |
-10
55 |
| Climatic suitability standard | EN 60068-2-3 |
| Humidity rating | 95 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
Times
| Reaction time |
14
14 |
Mechanical data
| Connection type | M12 |
| Housing material upper part | Aluminium |
| Height dimension | 652 |
| Width dimension | 35 |
| Depth dimension | 40 |
| Net weight | 1800 |
| Gross weight | 2300 |
Optional accessories
PSEN op cable axial M12 4-p. shield. 3m
630303
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-p. shield. 5m
630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 4-p. shield. 10m
630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 4-p. shield. 3m
630306
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 4-p. shield. 5m
630307
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 4-p. shield. 10m
630308
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 4-p. shield. 30m
630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 8-p. shield. 3m
630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 8-p. shield. 5m
630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 8-p. shield. 10m
630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 8-p. shield. 3m
630316
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 8-p. shield. 5m
630317
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 8-p. shield. 10m
630318
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 4-p. shield. 30m
630319
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 8-p. shield. 30m
630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN op cable angle M12 8-p. shield. 30m
630329
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 30m