Original Page
Actual product may vary
PIT si 1.2 muting lamp self monitoring
Product ID: 620020
GTIN: 4046548002607
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Self-monitored | yes |
| Lamp | Bulb |
| Lamp type | BA15d, 24 V DC, 7W |
| Elec. service life signal lamp | 1,000 hours |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 7 W |
Semiconductor outputs
| Number of semicond. outputs | 2 |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature | 0 - 50 °C |
| EMC to standard ... | EN 61000-6-2 |
| Protection type, housing | IP65 |
Mechanical data
| Cable entry | ISO 20 mm |
| Mounting position | upright |
| Housing material of cover | PC |
| Housing material lower section | ABS |
| Connection terminal | Screw terminal |
| Height dimension | 138.5 mm |
| Diameter | 100 mm |
| Net weight | 218 g |
| Gross weight | 351 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27143209 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000035 |
| ETIM Reference Feature | EC001332 |
| UNSPSC 25 | 39121534 |
| GTIN | 4046548002607 |
| Volume | 2.657 dm3 |
| Harmonized System Code | 85311095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT si1.2
File Size:0.3 MB
Date:21.03.2023
Operating Manual
Alternative
PIT si2.1 LED muting lamp
620015
PITsign LED muting lamp including LED and wall mounting, UB = 24 V DC /
4 W / <200 mA, protection type housing: IP65, diameter: 90 mm, height:125
mm, signal lamp for muting mode.