PSEN sg2c-5LPLLE 2.2 unit
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 60947-5-3, for applications up to PL e. Consisting of 5 elements: 1. Illuminated pushbutton for activating the safety gate, 2. Pushbutton for access and release of the safety gate, 3. Key switch, 4. Illuminated pushbutton, 5. Emergency stop pushbutton, uniquely fully coded. Scope ofsupply: Sensing device with pushbuttons including coloured caps and escape release bar as well as actuator for right or left-hinged doors. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA cULus Listed FCC |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | hoch |
| Transponder coding | unicat |
| Suitable for series connection | ja |
| unit type | Unit |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2 |
| Number of inputs | 2 |
| U input to EN 61131-2 Type 2 | 24 V DC |
| Number, E-STOP N/C | 2 |
| Release type emergency stop | Drehentriegelung |
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 2 |
| S/C output short circuit proof | ja |
| Contact material button | AgNi |
| Switch cap. button to standard | EN 60947-5-1 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -20 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| EMC to standard ... |
EN 55011: class A
EN 61000-4-8 EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP54 |
| UL enclosure type | type 1 |
| Change op. dist. temp.change | +-0,01mm/°C |
| Escape release available | ja |
| Holding force, closing movemen | 1000 |
| Holding force pan direction | 2000 |
| Max. vertical offset | +/-2,5 mm |
| Max. angular offset | +/-1,5 deg |
| Type 1 actuator | PSEN sg2 actuator 2.2 |
| Connection type | Federzugklemme steckbar |
| Cable lines | LiYY 24 x 0,5 mm2 |
| Housing material upper part | Kunststoff |
| Material actuator | Edelstahl |
| Height dimension | 555 |
| Width dimension | 200 |
| Depth dimension | 108 |
| Net weight | 2670 |
| Gross weight | 3050 |
| Operating frequency | 122 kHz - 128 kHz |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
6c 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548079678 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:S_555x46x75mm: PSEN sg2c, PSEN sg2c (switch)
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:S_197x110x108: PSEN sg2c, PSENsgate_Zubehoer
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:S_197x110x108: PSEN sg2c, PSENsgate_Zubehoer
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:S_555x46x75mm: PSEN sg2c, PSEN sg2c (switch)
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:S_197x110x108: PSEN sg2c, PSENsgate_Zubehoer
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:S_555x46x75: PSEN sg2c, PSEN sg2c (switch)
CAD 3D model (STEP - Product Model Data)
Description:S_555x46x75: PSEN sg2c, PSEN sg2c (switch)
CAD 3D model (STEP - Product Model Data)
Description:S_197x110x108: PSEN sg2c, PSENsgate_Zubehoer
Certifications
Self Declaration (CQC) CCC_Declaration-of-exemption
Description:PSS Conv USB/RS232, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PNOZ X_Zubehoer, SN CAB RJ45 RJ45, PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSS67/PDP67 M12 5p, M12 4p PG 9, M12 5p sh PG 11, Caps for IP67, RJ45 Connector, PSS67/PDP67 Cable M12 8p, PSS67/PDP67 Cable M12 5p, PIT es Set/1, PIT es Set10u-5c PCB, PIT es/1, PIT m3.2p, PIT m3.3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PDP67 PN 6FDI 6FDIO 2FDOTP, PDP67 PN 8FDIO 4IOLS, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1a/b-20, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-22, PSEN 1.2p-23, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3n-20, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4p-59, PSEN ma2.1p, PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN bracket, PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN spacer, PSEN reverse spacer, PSEN ix2, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSENcode_Zubehoer, PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN/PDP67 M12 8p, PSEN cs3/cs4, PSEN ma1.4 caps, PSEN Cable M12-M12 8p, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/p/M12, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.1a/p/M12 (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN cs5.1p, PSEN cs5.1n, PSEN cs5.13 M12/8 ATEX, PSEN cs5.1 M12/8, PSEN cs5.11 M12/8, PSEN cs5.11n, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.1n (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSEN cs5.11n (switch), PSEN cs6.1p, PSEN cs6.1n, PSEN cs6.1 M12/8, PSEN cs6.11 M12/8, PSEN cs6.11n, PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1n (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.11n (switch), PSEN cs6.2p, PSEN cs6.2n, PSEN cs6.2 M12/8, PSEN cs6.21 M12/8, PSEN cs6.21n, PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2n (switch), PSEN cs6.2 M12/8 (switch), PSEN cs6.21n (switch), PSEN me1, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml (actuator), PSEN sl-0.5p, PSEN sl-0.5n, PSEN sl restart interlock, PSEN sl-0.5p 3.1/4.1/4.2, PSEN sl-0.5p 5.1/6.1/6.2, PSEN sl-1.0p 1.1, PSEN sl-1.0p 2.1/2.2, PSEN sl-1.0n, PSEN sl-1.0p 3.1/4.1/4.2, PSEN sl-1.0p 5.1/6.1/6.2, PSEN sg1c, PSENsgate Cable 8 x 0.25 mm², PSEN sg2c, PSEN se SU, PSEN se SU AM3 65, PSENvip, PSEN Cable M12 4p Mini IO, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op Reflector, PSEN op Bracket, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4H-s, PSEN op4H-sl, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op bracket turnable (kit), PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op muting bracket kit, PSEN op Mirror /1, PSEN op Mirror /2, PSEN op Mirror /3, PSEN op Mirror /4, PSEN op Mirror /5, PSEN op Mirror /6, PSEN op Mirror Bracket Kit/1, PSEN op Lens Shield/1, PSEN op67-69K/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op cascading bracket, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL Bracket, PSEN op SL cascading, PSEN op SL Testpiece, PSEN op SL adapter, PSEN opII3H-s, PSEN opII adjustable base unit, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s, PSEN mlm 1 ba 1.1, PSEN mlm 1 ba 2.1, PSEN mlm 1 ba 2.2, PSEN mlm 1 sa 1.1, PSEN mlm 1 sa 2.1, PSEN mlm 1 sa 2.2, PSEN mlm actuator a, PSEN mlm actuator b, PSEN mlm mounting set, PSEN mlm covers set, PSEN mlm actuator af, PSEN mlm actuator bf, PSEN mlm actuator bs, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN ml door handle, Screw term. PNOZ m B1, PNOZ s pIE/nIE, PNOZsigma_Zubehoer, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m C0, PNOZ m ES Powerlink, PNOZ m EF Multi Link, PNOZ m EF PDP Link, PNOZ m EF SafetyNET, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES RS232, PNOZ m ES Profibus, PNOZ m ES CANopen, PNOZ m ES CC-Link, PNOZ m ES EtherCAT, PNOZ m ES EtherNet/IP, PNOZ m ES Profinet, PNOZ m EF 16DI, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 8DI2DOT, PNOZ m EF 4DI4DORD, PNOZ m EF 2DOR, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m EF 1MM2DO, PNOZ m ES 14DO, PNOZ m ES 16DI, MM A MINI-IO CAB99, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PNOZ ml2p, PDP67 Connector cs, PNOZ mc1p, PNOZ mc2p, PNOZ mc4p, PNOZ mc6p/mc6.1p, PNOZ mc10p, PNOZ mc7p, PNOZ mc12p, PNOZ mc3p, PNOZ mc5p, PNOZ mc6p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p, PLID d1, PNOZmulti Bus-Terminator, PNOZmulti Chipcard, PNOZmulti_Zubehoer, Spring term. PNOZ m0p/m1p/m2p, Springterm.PNOZ mi1/2,o1/3,l1p, Spring term. PNOZ m02p, Spring term. PNOZ mo4p/mo5p, Spring term. PNOZ mml1p/mmc2p, Spring term. PNOZ mml1p/mc2p, Spring term. PNOZ mml2p, Spring term. PNOZ m EF 2MM, Spring term. PNOZ mc1p/ma1p, Spring term. PNOZ ms1p/ms2p, Spring term. PNOZ ms1p, Screw Term. PNOZ m0p/m1p/m2p, Screw term. PNOZ p1p, Screw term. PNOZ mo2p, Screw term. PNOZ mo4p/mo5p, Screw term. PNOZ mml1p/mmc2p, Screw term. PNOZ mml2p, Screw term. PNOZ m EF 2MM, Screw term. PNOZ p03.2p, Screw term. PNOZ mc1p/ma1p, Screw term. PNOZ ms1p/ms2p, Screw term. PNOZ ms1p, PMC PosI/O-AO, PMC PosI/O, PMCprotego D.CAN-Adap. 01-24A, PMCprotego, PMCprotego D.CAN-Adap. 48-72A, PMCtendo DD_Zubehoer, PMCtendo SZ_Zubehoer
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN sg2c, PSEN sg2c (switch)
UK Declaration of Conformity (UKCA)
Description:PSEN sg2c, PSEN sg2c (switch)
Operating Manual
Operating Manual PSEN sg2c
Description:PSEN sg2c, PSEN sg2c (switch) (1003267-08)