PSEN sg2c-3LBE switch
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 6094753, for applications up to PL e. Consisting of 3 elements: 1. Illuminated pushbutton for activating the safety gate, 2.Key switch for access and unlocking the safety gate, 3. Emergency stop pushbutton. Scope ofsupply: Sensing device with pushbuttons (spare). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA cULus Listed FCC |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | gering |
| Transponder coding | codiert |
| Suitable for series connection | ja |
| unit type | Sensor |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2 |
| Number of inputs | 2 |
| U input to EN 61131-2 Type 2 | 24 V DC |
| Number, E-STOP N/C | 2 |
| Release type emergency stop | Drehentriegelung |
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 2 |
| S/C output short circuit proof | ja |
| Contact material button | AgNi |
| Switch cap. button to standard | EN 60947-5-1 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -20 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| EMC to standard ... |
EN 55011: class A
EN 61000-4-8 EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP54 |
| Change op. dist. temp.change | +-0,01mm/°C |
| Escape release available | ja |
| Holding force, closing movemen | 1000 |
| Holding force pan direction | 2000 |
| Type 1 actuator | PSEN sg2 actuator |
| Connection type | Federzugklemme steckbar |
| Cable lines | LiYY 24 x 0,5 mm2 |
| Housing material upper part | Kunststoff |
| Material actuator | Edelstahl |
| Height dimension | 465 |
| Width dimension | 46.5 |
| Depth dimension | 74.5 |
| Net weight | 1080 |
| Gross weight | 1170 |
| Operating frequency | 122 kHz - 128 kHz |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
6c 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548079746 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:S_465x46x75: PSEN sg2c, PSEN sg2c (switch)
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:S_465x46x75: PSEN sg2c, PSEN sg2c (switch)
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:S_465x46x75mm: PSEN sg2c, PSEN sg2c (switch)
CAD 3D model (STEP - Product Model Data)
Description:S_465x46x75mm: PSEN sg2c, PSEN sg2c (switch)
Certifications
Certificate (UL) NKCR7.E300872
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PITestop, PIT es Set/1, PIT es box, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13, PIT m3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PIT m3.1p, PIT m3.2p, PIT m3.3p, PSEN sl-0.5p, PSEN sl-0.5n, PSEN sl-0.5p (switch), PSEN sl-0.5n (switch), PSEN sl-0.5 (actuator), PSEN sl-0.5p 3.1/4.1/4.2, PSEN sl-0.5p 5.1/6.1/6.2, PSEN sl-1.0p 1.1, PSEN sl-1.0p 2.1/2.2, PSEN sl-1.0n, PSEN sl-1.0p (switch), PSEN sl-1.0n (switch), PSEN sl-1.0 (actuator), PSEN sl-1.0p 3.1/4.1/4.2, PSEN sl-1.0p 5.1/6.1/6.2, PSEN sg1c-2/1, PSEN sg1c-4/1, PSEN sg1c-5/0, PSENsgate_Zubehoer, PSEN sg2c (switch)
Certificate (UL) NKCR.E300872
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PITestop, PIT es Set/1, PIT es box, PIT MHR3 holder, PIT MHR5 holder, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13, PIT m3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PIT m3.1p, PIT m3.2p, PIT m3.3p, PSEN sg1c-2/1, PSEN sg1c-4/1, PSEN sg1c-5/0, PSENsgate_Zubehoer, PSEN sg2c (switch)
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN sg2c, PSEN sg2c (switch)
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN sg2c, PSEN sg2c (switch)
Operating Manual
Operating Manual PSEN sg2c
Description:PSEN sg2c, PSEN sg2c (switch) (1003267-08)