PSEN ml / PDP67 Y junction PR
Cable, Y-adapter, IP67, M12 female connector (X3, sensor), black, straight, 8-pin, A-coded on M12 male connector (X1, evaluation device), black, straight, 5-pin, A-coded, PUR, 0.2 m, 4× 0.25 mm², yellow and M12 male connector (X2, evaluation device), black, straight, 5-pin, A- coded, PUR, PUR, 0.2 m, 4× 0.25 mm², black, to connect PSENmlock, only suitable for process protection (no personalprotection!).
| Approval |
CE
UKCA |
| Rated current | 2 |
| Typ. conductor resistance K1 | |
| Typ. conductor resistance K1 | 58 Ohm/km |
| Ambient temperature |
-25
80 |
| Pollution degree clear.&creep. | 2 |
| Protection type, housing | IP67 when screwed in place |
| Connector type 1 | 5-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 8-pin M12 female connector |
| Shape of connector type 3 | straight |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | GD-Zn, Ni |
| Matl threaded ring conn 2 | GD-Zn, Ni |
| Material threaded ring conn 3 | GD-Zn, Ni |
| Housing material connector 3 | TPU, UL 94 HB |
| Contact surfaces material 1 | Ni b / Au 0.2 gal. |
| Contact surfaces material 2 | Ni b / Au 0.2 gal. |
| Contact surfaces material 3 | Ni b / Au 0.2 gal. |
| Seal material | FPM |
| Material of pins | CuZn |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Cable material K2 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Insulation material cable K2 | PP (9Y) |
| Cable type K1 | 4Li9Y11Y |
| Cable type K2 | |
| Length cable | 0.2 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Colour cable insulation 2 | Black RAL9005 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Material of cable insulation 2 | PUR |
| Trailing capability of cable 1 | yes |
| Trailing capability of cable 2 | Yes |
| Bend radius (when laying) K1 | 6 x Ø |
| Bend radius (when laying) K2 | 6 x Ø |
| Max. outside diameter cable K1 |
4.45
4.45 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Cable cross section AWG K2 | 24 |
| Stranding K1 | 4 cores |
| Stranding K2 | 4 cores |
| Shielding K1 | no |
| Shielding K2 | No |
| Number of conductors | 4 |
| Approvals for cable K1 | UL AWM-Style 20549 |
| Approvals for cable K2 | UL AWM-Style 20549 |
| Approvals for connector 1 | UL 94 HB |
| Approvals for connector 2 | UL 94 HB |
| Approvals for connector 3 | UL 94 HB |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | UL FT2 |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 45 |
| Gross weight | 49 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548096705 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sheet PSEN ml / PDP67 Y junction PR
Description:PSEN ml / PDP67 Y junction PR (1005481-02)
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR (1005693-01)
UK Declaration of Conformity (UKCA)
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR