PSEN ml / PSENcs Y junction M12
Plug-in connector, Y-adapter, IP67, M12 male connector (X2, evaluation device/previous plug-in connector), 8-pin, A-coded on M12 female connector (X3, sensor), 8-pin, A-coded and M12 female connector (X1, sensor/next plug-in connector), 8-pin, A-coded, for connection for including the PSENcode in the series connection of PSENmlock, when using SDD, corresponding to the used PSENcode type, use a different Y-adapter: 540315, 540316, 540337, 540338 (not 570489!).
| Approval |
CE
UKCA |
| Rated current | 2 |
| Ambient temperature |
-20
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
| Connector type 1 | 8-pin M12 female connector |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 8-pin M12 male connector |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 8-pin M12 female connector |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | Zn, nickel-plated |
| Matl threaded ring conn 2 | Zn, nickel-plated |
| Material threaded ring conn 3 | Zn, nickel-plated |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Seal material | FKM |
| Material of pins | CuZn, gold-plated |
| Material of sockets | CuZn, gold-plated |
| Housing colour | Black |
| Housing material | TPU |
| Net weight | 28 |
| Gross weight | 29 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548088281 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sh. PSENml/cs Y junc.M12/end adapt.
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml/PSENcs Y junction M12 (1004646-03)
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR
EU/EC-Declaration of Conformity
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR (1005693-01)