Original Page
Actual product may vary
PSEN ml / PDP67 Y junction M12
Product ID: 570488
GTIN: 4046548087932
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X3, sensor), 5-pin, A-
coded and M12 male connector (X2, evaluation device), 5-pin, A-coded,
to conduct the OSSD signals from PSENmlock to an M12-port of
PDP67.
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 2 |
Environmental data
| Ambient temperature |
-20
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
Mechanical data
| Connector type 1 | 5-pin M12 male connector |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 8-pin M12 female connector |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | Zn, nickel-plated |
| Matl threaded ring conn 2 | Zn, nickel-plated |
| Material threaded ring conn 3 | Zn, nickel-plated |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Seal material | FPM |
| Material of pins | CuZn, gold-plated |
| Material of sockets | CuZn, gold-plated |
| Housing colour | Black |
| Housing material | TPU |
| Net weight | 34 |
| Gross weight | 34 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548087932 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:Y junction ml/PDP: PSEN ml / PDP67 Y junction M12
File Size:0.3 MB
Date:19.06.2017
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:Y junction ml/PDP: PSEN ml / PDP67 Y junction M12
File Size:0.3 MB
Date:19.06.2017
3D model
CAD 3D model (STEP - Product Model Data)
Description:Y junction ml/PDP: PSEN ml / PDP67 Y junction M12
File Size:1.1 MB
Date:19.06.2017
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:Y junction ml/PDP: PSEN ml / PDP67 Y junction M12
File Size:1.6 MB
Date:19.06.2017
Data Sheets
Data sheet PSEN ml/PDP67 Y junction M12
Description:PSEN ml / PDP67 Y junction M12 (1004509-02)
File Size:0.2 MB
Date:21.08.2017
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR (1005693-01)
File Size:0.1 MB
Date:16.03.2021
UK Declaration of Conformity (UKCA)
Description:PSEN ml Y junction M12, PSEN ml end adapter, PSEN ml / PDP67 Y junction M12, PSEN ml/PSENcs Y junction M12, PSEN ml / PDP67 Y junction PR
File Size:0.1 MB
Date:25.04.2022