Original Page
Actual product may vary
PSEN rsm 2.0-300-1-0-0
Product ID: 570305
GTIN: 4046548104905
Rope pull switch incl. reset button, straight head, plastic housing,
2 NC and 2 NO contacts, 300 N max. spring force
General data
| Approval |
CE
CCC cULus Listed |
Technical data
Relay outputs
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 V |
| Max. current AC15 safety cont. | 3 A |
| Voltage DC13 safety cont. | 250 V |
Environmental data
| Ambient temperature | -30 - 75 °C |
| Protection type, housing | IP67 |
Mechanical data
| Housing material lower section | PA |
| Housing material upper part | PA |
| Material actuator | Zn die cast |
| Connection terminal | Screw terminal |
| Height dimension | 42.5 mm |
| Width dimension | 151 mm |
| Depth dimension | 67 mm |
| Net weight | 246 g |
| Gross weight | 314 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27270607 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002033 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548104905 |
| Volume | 1.216 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN rs rope d3/d4 50m
570314
Rope for rope pull switch PSEN rs. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 50 m roller.
PSEN rs rope d3/d4 100m
570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 100 m roller.
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag
chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN_rsm_2: PSEN rsm
File Size:0.9 MB
Date:28.02.2022
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN_rsm_2: PSEN rsm
File Size:0.5 MB
Date:28.02.2022
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN_rsm_2: PSEN rsm
File Size:4.4 MB
Date:28.02.2022
CAD 3D model (STEP - Product Model Data)
Description:PSEN_rsm_2: PSEN rsm
File Size:2.2 MB
Date:28.02.2022
Certifications
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN rsm
File Size:1.0 MB
Date:04.06.2024