Original Page
Actual product may vary
PSEN rs1.0-175
Product ID: 570301
GTIN: 4046548062717
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 175 N max. spring force.
General data
| Approval |
CE
UKCA BG cCSAus EAC (Eurasian) |
Technical data
Relay outputs
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 V |
| Max. current AC15 safety cont. | 3 A |
| Voltage DC13 safety cont. | 250 V |
Environmental data
| Ambient temperature | -30 - 80 °C |
| Protection type, housing | IP67 |
Mechanical data
| Housing material lower section | Aluminium die cast |
| Housing material upper part | Aluminium die cast |
| Material actuator | Zn die cast |
| Connection terminal | Screw terminal |
| Height dimension | 88 mm |
| Width dimension | 282 mm |
| Depth dimension | 90.1 mm |
| Net weight | 933 g |
| Gross weight | 1052 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
6b
6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27270607 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002033 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548062717 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PDP67 cable M12-5sm, 3m
380705
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 3m
PDP67 cable M12-5sm, 10m
380706
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 10m
PDP67 cable M12-5sm, 20m
380707
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 20m
PDP67 cable M12-5sm, 30m
380708
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 30m
PSEN rs rope d3/d4 50m
570314
Rope for rope pull switch PSEN rs. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 50 m roller.
PSEN rs rope d3/d4 100m
570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 100 m roller.
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag
chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN rs1X: PSEN rs1.0
File Size:0.4 MB
Date:13.07.2010
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN rs1.0: PSEN rs1.0
File Size:0.7 MB
Date:08.02.2021
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN rs1X: PSEN rs1.0
File Size:1.2 MB
Date:13.07.2010
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN rs1.0: PSEN rs1.0
File Size:1.3 MB
Date:08.02.2021
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN rs1X: PSEN rs1.0
File Size:1.8 MB
Date:13.07.2010
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN rs1X: PSEN rs1.0
File Size:3.9 MB
Date:13.07.2010
CAD 3D model (STEP - Product Model Data)
Description:PSEN rs1.0: PSEN rs1.0
File Size:3.5 MB
Date:08.02.2021
Certifications
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PSEN rs1.0 (1004078-02)
File Size:0.1 MB
Date:05.10.2021