Original Page
Actual product may vary
PSEN me4AS
Product ID: 570260
GTIN: 4046548002638
Standard actuator for mechanical safety guard locking PSEN me4.
General data
| Approval |
CE
cCSAus TÜV |
| unit type | Actuator |
Technical data
Mechanical data
| Net weight | 9 g |
| Gross weight | 10 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272606 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001487 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548002638 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PDP67 cable M12-5sm, 3m
380705
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 3m
PDP67 cable M12-5sm, 10m
380706
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 10m
PDP67 cable M12-5sm, 20m
380707
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 20m
PDP67 cable M12-5sm, 30m
380708
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 30m
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me4AS: PSEN me4, PSENmech_Zubehoer
File Size:0.1 MB
Date:26.06.2023
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me4AS: PSEN me4, PSENmech_Zubehoer
File Size:0.1 MB
Date:26.06.2023
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN me2, PSENmech_Zubehoer, PSEN me3, PSEN me4
File Size:1.0 MB
Date:28.05.2024
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN me2, PSENmech_Zubehoer, PSEN me3, PSEN me4
File Size:0.3 MB
Date:14.05.2025
Operating Manual
Operating Manual PSEN me4
Description:PSEN me4, PSENmech_Zubehoer (1003289-05)
File Size:1.0 MB
Date:04.05.2022