Original Page
Actual product may vary
PSEN me2AR
Product ID: 570206
GTIN: 4046548002799
Radius actuator for mechanical safety guard locking PSEN me2.
General data
| Approval |
CE
cCSAus TÜV |
| unit type | Actuator |
Technical data
Mechanical data
| Net weight | 46 g |
| Gross weight | 48 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
6a
6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272606 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001487 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548002799 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PDP67 cable M12-5sm, 3m
380705
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 3m
PDP67 cable M12-5sm, 10m
380706
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 10m
PDP67 cable M12-5sm, 20m
380707
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 20m
PDP67 cable M12-5sm, 30m
380708
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 30m
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me2AR: PSEN me2, PSENmech_Zubehoer, PSEN me3
File Size:0.0 MB
Date:19.03.2015
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me2AR: PSEN me2, PSENmech_Zubehoer, PSEN me3
File Size:0.1 MB
Date:19.03.2015
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me2AR: PSEN me2, PSENmech_Zubehoer, PSEN me3
File Size:0.3 MB
Date:19.03.2015
CAD 3D model (STEP - Product Model Data)
Description:PSEN me2AR: PSEN me2, PSENmech_Zubehoer, PSEN me3
File Size:0.1 MB
Date:19.03.2015
Certifications
Certificate (CSA) 228222
Description:PSEN me1, PSEN me2, PSENmech_Zubehoer, PSEN me3, PSEN me4
File Size:0.9 MB
Date:09.10.2008
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN me2, PSENmech_Zubehoer, PSEN me3, PSEN me4
File Size:1.0 MB
Date:28.05.2024
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN me2, PSENmech_Zubehoer, PSEN me3, PSEN me4
File Size:0.3 MB
Date:14.05.2025