Original Page
Actual product may vary
PSEN me1.02S / AA
Product ID: 570017
GTIN: 4046548099713
Mechanical safety switch with angle actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
General data
| Approval |
CE
UKCA cCSAus |
| unit type | Unit |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | AC/DC |
Relay outputs
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Environmental data
| Protection type, housing | IP67 |
Mechanical data
| Holding force | 1500 N |
| Height dimension | 204.5 mm |
| Width dimension | 42.5 mm |
| Depth dimension | 51 mm |
| Net weight | 358 g |
| Gross weight | 450 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548099713 |
| Volume | 1.330 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag
chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
English
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN me1, PSENmech_Zubehoer
File Size:1.0 MB
Date:01.04.2025
UK Declaration of Conformity (UKCA)
Description:PSEN me1, PSENmech_Zubehoer
File Size:1.0 MB
Date:04.07.2024