Original Page

PSEN me1.02S/AR M12

Product ID: 570012
GTIN: 4046548094787
Mechanical safety guard locking device, with radius actuator, interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage 24 V AC/DC, M12/8-pin connection.
Approval CE  
UKCA  
BG  
cCSAus  
EAC (Eurasian)  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 AC/DC  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Protection type, housing IP67  
Holding force 1500  N
Connection type M12, 8-pin  
Height dimension 204.5  mm
Width dimension 42.5  mm
Depth dimension 51  mm
Net weight 348  g
Gross weight 440  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 6c  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Butylphenol  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
98-54-4  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002593  
UNSPSC 25 39122205  
GTIN 4046548094787  
Volume 1.330  dm3
Harmonized System Code 85365080  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PDP67 cable M12-8sm, 2m
PDP67 cable M12-8sm, 2m 380700
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector straight M12, on open line end, A-coded, cable length: 2m
PDP67 cable M12-8sm, 5m
PDP67 cable M12-8sm, 5m 380701
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector straight M12, on open line end, A-coded, cable length: 5m
PDP67 cable M12-8sm, 10m
PDP67 cable M12-8sm, 10m 380702
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector straight M12, on open line end, A-coded, cable length: 10m
PDP67 cable M12-8sm, 20m
PDP67 cable M12-8sm, 20m 380703
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector straight M12, on open line end, A-coded, cable length: 20m
PDP67 cable M12-8sm, 30m
PDP67 cable M12-8sm, 30m 380704
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector straight M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 3m
PSEN cable angle M12 8-pole 3m 540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 3m
PSEN cable angle M12 8-pole 5m
PSEN cable angle M12 8-pole 5m 540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 5m
PSEN cable angle M12 8-pole 10m
PSEN cable angle M12 8-pole 10m 540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 30m
PSEN cable angle M12 8-pole 30m 540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN/PDP67 M12-8sf  screw terminals
PSEN/PDP67 M12-8sf screw terminals 540332
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection, material threaded ring: Zinc die casting nickel-plated, outer cablediameter 6- 8mm
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN/PDP67 M12-8sm  screw terminals
PSEN/PDP67 M12-8sm screw terminals 540334
Plug-in connector, 8-pin, connector straight M12, A-coded, screw connection, material threaded ring: Zinc die castingnickel-plated, outer cable diameter 6-8mm
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable M12-8sf M12-8sm, 0,5m
PSEN cable M12-8sf M12-8sm, 0,5m 540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 0.5m
PSEN cable M12-8sf M12-8sm, 1m
PSEN cable M12-8sf M12-8sm, 1m 540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 1m
PSEN cable M12-8sf M12-8sm, 1,5m
PSEN cable M12-8sf M12-8sm, 1,5m 540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 1.5m
PSEN cable 200m-8x0.25mm²
PSEN cable 200m-8x0.25mm² 570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag chains,colour of the single wires: White, brown, green, yellow, grey, pink, blue, red, cable length: 200m
PSEN op cable axial M12 8-p. shield.  3m
PSEN op cable axial M12 8-p. shield. 3m 630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 8-p. shield.  5m
PSEN op cable axial M12 8-p. shield. 5m 630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 8-p. shield. 10m
PSEN op cable axial M12 8-p. shield. 10m 630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 8-p. shield. 3m
PSEN op cable angle M12 8-p. shield. 3m 630316
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 8-p. shield.  5m
PSEN op cable angle M12 8-p. shield. 5m 630317
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 8-p. shield. 10m
PSEN op cable angle M12 8-p. shield. 10m 630318
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 8-p. shield. 30m
PSEN op cable axial M12 8-p. shield. 30m 630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSEN op cable angle M12 8-p. shield. 30m
PSEN op cable angle M12 8-p. shield. 30m 630329
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 8-p. shield. 50m
PSEN op cable axial M12 8-p. shield. 50m 630368
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight M12, on open line end, A-coded, cable length: 50m
PSEN op cable angle M12 8-p. shield. 50m
PSEN op cable angle M12 8-p. shield. 50m 630369
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled M12, on open line end, A-coded, cable length: 50m

English


CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12ra90: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12st180: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12st0: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12ra180: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12ra270: PSEN me1

0.1 MB
08.08.2019
1.4 MB
07.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12st270: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12ra270: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12ra0: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12ra90: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12ra180: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12st90: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12st90: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12st180: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12st0: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSENme1AR M12st270: PSEN me1

0.1 MB
08.08.2019

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSENme1AR M12ra0: PSEN me1

0.1 MB
08.08.2019
0.9 MB
07.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12st90: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12ra90: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12st270: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12st180: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12st90: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12ra0: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12ra90: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12ra270: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12ra0: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12ra90: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12ra90: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12st270: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12ra270: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSENme1AR M12st0: PSEN me1

1.5 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12st0: PSEN me1

0.8 MB
08.08.2019

CAD 3D model (STEP - Product Model Data)

PSENme1AR M12st180: PSEN me1

0.8 MB
08.08.2019

Self Declaration (CQC) CCC_Declaration-of-exemption

PSS Conv USB/RS232, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PNOZ X_Zubehoer, SN CAB RJ45 RJ45, PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSS67/PDP67 M12 5p, M12 4p PG 9, M12 5p sh PG 11, Caps for IP67, RJ45 Connector, PSS67/PDP67 Cable M12 8p, PSS67/PDP67 Cable M12 5p, PIT es Set/1, PIT es Set10u-5c PCB, PIT es/1, PIT m3.2p, PIT m3.3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PDP67 PN 6FDI 6FDIO 2FDOTP, PDP67 PN 8FDIO 4IOLS, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1a/b-20, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-22, PSEN 1.2p-23, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3n-20, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4p-59, PSEN ma2.1p, PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN bracket, PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN spacer, PSEN reverse spacer, PSEN ix2, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSENcode_Zubehoer, PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN/PDP67 M12 8p, PSEN cs3/cs4, PSEN ma1.4 caps, PSEN Cable M12-M12 8p, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/p/M12, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.1a/p/M12 (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN cs5.1p, PSEN cs5.1n, PSEN cs5.13 M12/8 ATEX, PSEN cs5.1 M12/8, PSEN cs5.11 M12/8, PSEN cs5.11n, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.1n (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSEN cs5.11n (switch), PSEN cs6.1p, PSEN cs6.1n, PSEN cs6.1 M12/8, PSEN cs6.11 M12/8, PSEN cs6.11n, PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1n (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.11n (switch), PSEN cs6.2p, PSEN cs6.2n, PSEN cs6.2 M12/8, PSEN cs6.21 M12/8, PSEN cs6.21n, PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2n (switch), PSEN cs6.2 M12/8 (switch), PSEN cs6.21n (switch), PSEN me1, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml (actuator), PSEN sl-0.5p, PSEN sl-0.5n, PSEN sl restart interlock, PSEN sl-0.5p 3.1/4.1/4.2, PSEN sl-0.5p 5.1/6.1/6.2, PSEN sl-1.0p 1.1, PSEN sl-1.0p 2.1/2.2, PSEN sl-1.0n, PSEN sl-1.0p 3.1/4.1/4.2, PSEN sl-1.0p 5.1/6.1/6.2, PSEN sg1c, PSENsgate Cable 8 x 0.25 mm², PSEN sg2c, PSEN se SU, PSEN se SU AM3 65, PSENvip, PSEN Cable M12 4p Mini IO, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op Reflector, PSEN op Bracket, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4H-s, PSEN op4H-sl, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op bracket turnable (kit), PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op muting bracket kit, PSEN op Mirror /1, PSEN op Mirror /2, PSEN op Mirror /3, PSEN op Mirror /4, PSEN op Mirror /5, PSEN op Mirror /6, PSEN op Mirror Bracket Kit/1, PSEN op Lens Shield/1, PSEN op67-69K/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op cascading bracket, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL Bracket, PSEN op SL cascading, PSEN op SL Testpiece, PSEN op SL adapter, PSEN opII3H-s, PSEN opII adjustable base unit, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s, PSEN mlm 1 ba 1.1, PSEN mlm 1 ba 2.1, PSEN mlm 1 ba 2.2, PSEN mlm 1 sa 1.1, PSEN mlm 1 sa 2.1, PSEN mlm 1 sa 2.2, PSEN mlm actuator a, PSEN mlm actuator b, PSEN mlm mounting set, PSEN mlm covers set, PSEN mlm actuator af, PSEN mlm actuator bf, PSEN mlm actuator bs, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN ml door handle, Screw term. PNOZ m B1, PNOZ s pIE/nIE, PNOZsigma_Zubehoer, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m C0, PNOZ m ES Powerlink, PNOZ m EF Multi Link, PNOZ m EF PDP Link, PNOZ m EF SafetyNET, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES RS232, PNOZ m ES Profibus, PNOZ m ES CANopen, PNOZ m ES CC-Link, PNOZ m ES EtherCAT, PNOZ m ES EtherNet/IP, PNOZ m ES Profinet, PNOZ m EF 16DI, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 8DI2DOT, PNOZ m EF 4DI4DORD, PNOZ m EF 2DOR, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m EF 1MM2DO, PNOZ m ES 14DO, PNOZ m ES 16DI, MM A MINI-IO CAB99, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PNOZ ml2p, PDP67 Connector cs, PNOZ mc1p, PNOZ mc2p, PNOZ mc4p, PNOZ mc6p/mc6.1p, PNOZ mc10p, PNOZ mc7p, PNOZ mc12p, PNOZ mc3p, PNOZ mc5p, PNOZ mc6p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p, PLID d1, PNOZmulti Bus-Terminator, PNOZmulti Chipcard, PNOZmulti_Zubehoer, Spring term. PNOZ m0p/m1p/m2p, Springterm.PNOZ mi1/2,o1/3,l1p, Spring term. PNOZ m02p, Spring term. PNOZ mo4p/mo5p, Spring term. PNOZ mml1p/mmc2p, Spring term. PNOZ mml1p/mc2p, Spring term. PNOZ mml2p, Spring term. PNOZ m EF 2MM, Spring term. PNOZ mc1p/ma1p, Spring term. PNOZ ms1p/ms2p, Spring term. PNOZ ms1p, Screw Term. PNOZ m0p/m1p/m2p, Screw term. PNOZ p1p, Screw term. PNOZ mo2p, Screw term. PNOZ mo4p/mo5p, Screw term. PNOZ mml1p/mmc2p, Screw term. PNOZ mml2p, Screw term. PNOZ m EF 2MM, Screw term. PNOZ p03.2p, Screw term. PNOZ mc1p/ma1p, Screw term. PNOZ ms1p/ms2p, Screw term. PNOZ ms1p, PMC PosI/O-AO, PMC PosI/O, PMCprotego D.CAN-Adap. 01-24A, PMCprotego, PMCprotego D.CAN-Adap. 48-72A, PMCtendo DD_Zubehoer, PMCtendo SZ_Zubehoer

0.5 MB
29.07.2025

EPLAN P8 Macro

Electrical CAD Data

7.0 MB
20.09.2022

EU/EC-Declaration of Conformity (Konformitätserklärung)

PSEN me1, PSENmech_Zubehoer

1.0 MB
01.04.2025

UK Declaration of Conformity (UKCA)

PSEN me1, PSENmech_Zubehoer

1.0 MB
04.07.2024

Operating Manual PSEN me1

PSEN me1 (1003809-07)

3.8 MB
04.05.2022