Original Page
Actual product may vary
PSEN enc m1 eCAM
Product ID: 544021
GTIN: 4046548067408
Absolute encoder, multi-turn, with two redundant SSI interfaces,
continuous hollow shaft 20 mm.
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Power consumption DC | 3.6 W |
Environmental data
| Ambient temperature | -20 - 70 °C |
| Max. relative humidity | 98 % |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 60g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP54 |
Mechanical data
| Connection type | Terminals |
| Housing material | Aluminium |
| Height dimension | 125 mm |
| Width dimension | 75 mm |
| Depth dimension | 75 mm |
| Net weight | 950 g |
| Gross weight | 1150 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1% |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27270502 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001486 |
| UNSPSC 25 | 39121527 |
| GTIN | 4046548067408 |
| Volume | 0 dm3 |
| Harmonized System Code | 90318020 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN enc m1 eCAM: PSEN enc m/s eCAM
File Size:0.1 MB
Date:23.09.2010
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN enc m1 eCAM: PSEN enc m/s eCAM
File Size:0.1 MB
Date:23.09.2010
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN enc m1 eCAM: PSEN enc m/s eCAM
File Size:0.5 MB
Date:23.09.2010
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN enc m1 eCAM: PSEN enc m/s eCAM
File Size:1.5 MB
Date:23.09.2010
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN enc m/s eCAM
File Size:0.2 MB
Date:06.11.2025
Operating Manual
Operating Manual PSEN enc m/s eCAM
Description:PSEN enc m/s eCAM (1002327-03)
File Size:5.4 MB
Date:03.09.2012
Operating Manual PSEN enc m/s eCAM
Description:PSEN enc m/s eCAM (1002327-06)
File Size:3.3 MB
Date:13.03.2017
Safe electronic rotary cam arrangement
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu E F ABS SSI, PSEN enc m/s eCAM (1003079-02)
File Size:1.2 MB
Date:20.09.2017