Original Page
Actual product may vary
PSEN Y junction M8 SENSOR
Product ID: 540317
GTIN: 4046548083644
Plug-in connector, Y-adapter, IP67, M8 male connector (X1, evaluationdevice),
8-pin, A-coded on M8 female connector (X2, sensor/next
plug-in connector), 8-pin, A-coded and M8 female connector (X3, sensor),
8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal
wiring, to connect PSENcode, to
directly connect PSENslo...
More
Plug-in connector, Y-adapter, IP67, M8 male connector (X1, evaluationdevice), 8-pin, A-coded on M8 female connector (X2, sensor/next plug-in connector), 8-pin, A-coded and M8 female connector (X3, sensor), 8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal wiring, to connect PSENcode, to directly connect PSENslock on the sensor.
General data
| Approval | - |
Technical data
Electrical data
| Rated current | 1 |
Environmental data
| Ambient temperature |
-20
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
Mechanical data
| Connector type 1 | 8 pin M8 male connector |
| Connector type 2 | 8-pin M8 female connector |
| Connector type 3 | 8-pin M8 female connector |
| Matl threaded ring conn 1 | Zn, nickel-plated |
| Matl threaded ring conn 2 | Zn, nickel-plated |
| Material threaded ring conn 3 | Zn, nickel-plated |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Seal material | FPM |
| Material of pins | CuZn, gold-plated |
| Material of sockets | CuZn, gold-plated |
| Housing colour | Black |
| Housing material | TPU |
| Net weight | 12 |
| Gross weight | 12 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548083644 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:Y junction M8 S: PSEN Y junction M8 SENS/Cable
File Size:0.7 MB
Date:30.10.2015
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:Y junction M8 S: PSEN Y junction M8 SENS/Cable
File Size:0.7 MB
Date:30.10.2015
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:Y junction M8 S: PSEN Y junction M8 SENS/Cable
File Size:2.5 MB
Date:30.10.2015
CAD 3D model (STEP - Product Model Data)
Description:Y junction M8 S: PSEN Y junction M8 SENS/Cable
File Size:1.5 MB
Date:30.10.2015
Data Sheets
Oper.Man. PSEN Y junction M8 SENS/Cable
Description:PSEN Y junction M8 SENS/Cable (1003897-01)
File Size:0.8 MB
Date:22.01.2016