Original Page
Actual product may vary
PSEN Y junction M12 cable channel
Product ID: 540316
GTIN: 4046548083637
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X2, sensor) 8-pin, A-
coded and M12 female connector (X3, sensor, next plug-in connector), 8-
pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal
wiring, to connect PSENcode, to connect
PSENslock o...
More
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X2, sensor) 8-pin, A- coded and M12 female connector (X3, sensor, next plug-in connector), 8- pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal wiring, to connect PSENcode, to connect PSENslock on the cable outlet in the cable duct.
General data
| Approval | - |
Technical data
Electrical data
| Rated current | 2 |
Environmental data
| Ambient temperature |
-20
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
Mechanical data
| Connector type 1 | 8-pin M12 male connector |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 8-pin M12 female connector |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 8-pin M12 female connector |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | Zn, nickel-plated |
| Matl threaded ring conn 2 | Zn, nickel-plated |
| Material threaded ring conn 3 | Zn, nickel-plated |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Seal material | FPM |
| Material of pins | CuZn, gold-plated |
| Material of sockets | CuZn, gold-plated |
| Housing colour | Black |
| Housing material | TPU |
| Net weight | 27 |
| Gross weight | 28 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548083637 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:Y junction M12 C: PSEN Y junction M12 SENS/Cable
File Size:0.4 MB
Date:30.10.2015
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:Y junction M12 C: PSEN Y junction M12 SENS/Cable
File Size:0.5 MB
Date:30.10.2015
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:Y junction M12 C: PSEN Y junction M12 SENS/Cable
File Size:2.6 MB
Date:30.10.2015
CAD 3D model (STEP - Product Model Data)
Description:Y junction M12 C: PSEN Y junction M12 SENS/Cable
File Size:1.6 MB
Date:30.10.2015
Data Sheets
Oper.Man. PSEN Y junction M12 SENS/Cable
Description:PSEN Y junction M12 SENS/Cable (1003898-01)
File Size:0.7 MB
Date:22.01.2016