Original Page
Actual product may vary
PSEN b4
Product ID: 540040
GTIN: 4046548062182
Mechanical bolt, for safety switch PSEN cs3/4 or PSEN ma1,
with locking (can be deactivated) and escape release.
General data
| Approval | - |
Technical data
Mechanical data
| Escape release available | Yes |
| Product material |
Aluminium
Galvanised steel Plastic |
| Net weight | 1103 |
| Gross weight | 1229 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273701 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548062182 |
| Volume | 0 dm3 |
| Harmonized System Code | 76169990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cs3.1n / PSEN cs3.1 1 Unit
541003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece coded switch with actuator.
PSEN cs3.1 M12/8-0.15m/PSEN cs3.1 1Unit
541009
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
one actuation direction, support for SDD, IP67, switching distance 11
mm, Sao = 8 mm, Sar = 20 mm, series connection, PU = 1 piece coded
switch with actuator.
PSEN cs3.1p /PSEN cs3.1 1unit
541010
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector,
one actuation direction, support for SDD, IP67, switching distance 11
mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
PSEN cs3.1a /PSEN cs3.1 1unit
541011
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11 mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.
PSEN cs3.1 M12/8-1.5m/PSEN cs3.1 1unit
541014
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 1.5 m cable, one actuation direction, support for SDD
IP6K9K, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece
coded switch with actuator.
PSEN cs4.1n / PSEN cs4.1 1 Unit
541103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece fully coded switch with actuator. A total
of 8 teach-in processes is possible.
PSEN cs4.1 M12/8-0.15m/PSEN cs4.1 1Unit
541109
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, one actuation direction, series connection,
support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20
mm, PU = 1 piece fully coded switch with actuator. A total of
8 teach-in processes is possible.
PSEN cs4.1p /PSEN cs4.1 1unit
541110
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector,
one actuation direction, support for SDD, IP67, switching distance
11 mm, Sao = 8 mm, Sar =20 mm, PU = 1 piece fully coded switch with
actuator. A total of 8 teach-in processes is possible.
PSEN cs4.1a /PSEN cs4.1 1unit
541111
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11 mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator. A total of 8 teach-in processes is possible.
PSEN cs4.2n / PSEN cs4.1 1 Unit
541203
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece fully coded switch with actuator.
PSEN cs4.2 M12/8-0.15m/PSEN cs4.1 1Unit
541209
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, series connection, support for SDD, IP67,
switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, one actuatingdirection,
PU = 1 piece fully coded switch with actuator.
PSEN cs4.2p /PSEN cs4.1 1unit
541210
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector,
series connection, one actuation direction, support for SDD, IP67,
switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely
coded switch with actuator.
PSEN cs4.2a /PSEN cs4.1 1unit
541211
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with
actuator.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN b: PSEN 3b3/b4/b5
File Size:0.9 MB
Date:22.06.2010
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN b: PSEN 3b3/b4/b5
File Size:0.2 MB
Date:22.06.2010
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN b: PSEN 3b3/b4/b5
File Size:1.9 MB
Date:22.06.2010
CAD 3D model (STEP - Product Model Data)
Description:PSEN b: PSEN 3b3/b4/b5
File Size:0.4 MB
Date:22.06.2010
Operating Manual
Operating Manual PSEN b3, b4, b4.1
Description:PSEN 3b3/b4/b5 (1001587-05)
File Size:0.3 MB
Date:12.06.2013