Original Page
PSEN 2.1p-31/PSEN2.1-10/LED/6mm 1unit
Product ID: 502231
GTIN:
Safety switch for monitoring the position of movable guards in
accordance with EN 60947-5-3; 2 contacts; Applications up to
SIL3/PL e/Cat4; square design, IP67; 4-pin M8 connector (male) with LED
Content= 1 switch with actuator; Sao= 6mm
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| Sensor principle | magnetic |
| Coding level to ISO 14119 | Low |
| Classification to EN 60947-5-3 | PDDB |
| Suitable for series connection | yes |
| unit type | Unit |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Switching voltage | 24 V |
Environmental data
| Ambient temperature | -25 - 70 °C |
| Climatic suitability standard | IEC 60068-2-30 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Type 1 actuator | PSEN 2.1-10 |
| Sensor can be flush-mounted | Yes, follow installation guide |
| Connection type | M8, 4-pin male |
| Housing material upper part | PBT |
| Height dimension | 36 mm |
| Width dimension | 26 mm |
| Depth dimension | 13 mm |
| Net weight | 35 g |
| Gross weight | 41 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. | 1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274401 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002544 |
| UNSPSC 25 | 39122205 |
Optional accessories
PSS67 Cable M8sf M12sm, 3m
380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 5m
380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8sf M12sm, 10m
380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8sf M12sm, 30m
380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8af M12sm, 5m
380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 30m
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN reverse spacer (2 pcs.)
534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
PSEN screw M4x16 10pcs
540310
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN 1.1, PSEN 2.1, PSEN me1.x AS,
PSENme4.
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
Obligatory accessories
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m