Original Page
Actual product may vary
PIT oe ETH 5V
Product ID: 402315
GTIN:
Activatable Ethernet interfaces (RJ45), supply and
input voltage 5 V
General data
| Approval |
CE
UKCA UL Recognized Component |
Technical data
Electrical data
| Supply voltage (V) |
5
5 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 0.3 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | |
| Galv. isolation input | No |
Ethernet interface
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate |
1 Gbit/s
10/100 Mbit/s |
| Number of Ethernet interfaces | 2 |
Environmental data
| Climatic suitability to ... | EN 60068-2-2 |
| Ambient temperature |
-20
60 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... | EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Mounting position | any |
| Max. cable length | 30 |
| Connection terminal | Spring-loaded terminal, plugin |
| Height dimension | 40 |
| Width dimension | 30 |
| Depth dimension | 59.2 |
| Net weight | 42 |
| Gross weight | 62 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
Installation accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.2 MB
Date:08.11.2023
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.1 MB
Date:08.11.2023
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:1.6 MB
Date:08.11.2023
CAD 3D model (STEP - Product Model Data)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.5 MB
Date:08.11.2023
Additional Manual
3rd-party lic. PIT oe ETH (5V)
Description:PIT oe ETH, PIT oe ETH 5V (1007423-01)
File Size:1.1 MB
Date:07.05.2026
Certifications
Certificate (UL) E300872
Description:PIT es wrench, PIT oe 4S, PIT oe USB, PIT oe ETH, PIT oe ETH 5V
File Size:0.3 MB
Date:17.03.2025
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT oe ETH, PIT oe ETH 5V
File Size:1.0 MB
Date:13.10.2023
UK Declaration of Conformity (UKCA)
Description:PIT oe ETH, PIT oe ETH 5V
File Size:1.0 MB
Date:06.02.2024