Original Page
Actual product may vary
PIT oe ETH
Product ID: 402314
GTIN: 4046548107555
Activatable Ethernet interfaces (RJ45), supply and
input voltage 24 V
General data
| Approval |
CE
UKCA UL Recognized Component |
Technical data
Electrical data
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 0.48 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V |
| Input type to EN 61131-2 | 3 |
| Galv. isolation input | No |
Ethernet interface
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate |
1 Gbit/s
10/100 Mbit/s |
| Number of Ethernet interfaces | 2 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -20 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | P_FEUCHTE_WERT_93 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP65 |
| Protection type, housing | IP20 |
Mechanical data
| Mounting position | beliebig |
| Max. cable length | 30 |
| Connection terminal | Federkraftklemme steckbar |
| Terminal style | plug-in |
| Height dimension | 40 |
| Width dimension | 30 |
| Depth dimension | 59.2 |
| Net weight | 41 |
| Gross weight | 59 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548107555 |
| Volume | 0.314 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.2 MB
Date:08.11.2023
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.1 MB
Date:08.11.2023
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:1.6 MB
Date:08.11.2023
CAD 3D model (STEP - Product Model Data)
Description:PIT oe ETH: PIT oe ETH, PIT oe ETH 5V
File Size:0.5 MB
Date:08.11.2023
Additional Manual
3rd-party lic. PIT oe ETH (5V)
Description:PIT oe ETH, PIT oe ETH 5V (1007423-01)
File Size:1.1 MB
Date:07.05.2026
Certifications
Certificate (UL) E300872
Description:PIT es wrench, PIT oe 4S, PIT oe USB, PIT oe ETH, PIT oe ETH 5V
File Size:0.3 MB
Date:17.03.2025
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT oe ETH, PIT oe ETH 5V
File Size:1.0 MB
Date:13.10.2023
UK Declaration of Conformity (UKCA)
Description:PIT oe ETH, PIT oe ETH 5V
File Size:1.0 MB
Date:06.02.2024