Original Page
Actual product may vary
PIT oe 4S
Product ID: 402311
GTIN: 4046548097962
Pushbutton unit with 4 LED pushbuttons, including fixing nuts.
Optional accessories for PIT m4 SEU [402250].
General data
| Approval |
CE
UKCA UL Recognized Component |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 0.17 |
Inputs
| Signal level at input at 0 | < 5 V |
Environmental data
| Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 EN 60068-2-14 |
| Ambient temperature standard |
EN 60068-2-2
EN 60068-2-1 |
| Ambient temperature |
-20
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Mounting position | any |
| Connection terminal | Spring-loaded terminal |
| Height dimension | 32 |
| Width dimension | 32 |
| Depth dimension | 40 |
| Net weight | 17 |
| Gross weight | 25 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548097962 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365011 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PIT_oe_4s: PIT oe 4S
File Size:0.2 MB
Date:07.10.2020
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PIT_oe_4s: PIT oe 4S
File Size:0.2 MB
Date:07.10.2020
3D model
CAD 3D model (STEP - Product Model Data)
Description:PIT oe 4S: PIT oe 4S
File Size:0.6 MB
Date:07.10.2020
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PIT oe 4S: PIT oe 4S
File Size:1.4 MB
Date:07.10.2020
Application Notes
PSSu PITmode flex
Description:PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter, PIT oe 4S (1005822)
File Size:1.8 MB
Date:01.03.2022
Certifications
Certificate (UL) E300872
Description:PIT es wrench, PIT oe 4S, PIT oe USB, PIT oe ETH, PIT oe ETH 5V
File Size:0.3 MB
Date:17.03.2025
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT oe 4S
File Size:0.2 MB
Date:28.08.2025