Original Page
Actual product may vary
PITreader key ye 3
Product ID: 402263
GTIN: 4046548094077
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2 and 3
Colour: yellow
Material: Plastic
General data
| Approval |
CE
UKCA |
| Sensor principle | Transponder |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type, housing |
IP65
IP67 |
Mechanical data
| Mounting position | any |
| Height dimension | 15.1 mm |
| Width dimension | 42 mm |
| Depth dimension | 8 mm |
| Net weight | 8 g |
| Gross weight | 10 g |
Transponder
| Transponder energy supply | Passive (battery-free) |
| Operating frequency | 13.56 MHz |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27280402 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002996 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548094077 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Application Notes
Application Note PSSu PITmode flex visu
Description:PMI v704e/v707e, PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E S 4DI, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter (1005823)
File Size:2.5 MB
Date:04.02.2026
PSSu PITmode flex
Description:PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu BP, PSSuniversal_Zubehoer, PITreader, PITreader KEY, PITreader key adapter, PIT oe 4S (1005822)
File Size:1.8 MB
Date:01.03.2022
Certifications
Certificate (UL) E300872-20191029
Description:PITreader, PITreader KEY, PITreader key adapter
File Size:0.4 MB
Date:24.06.2026
Type examination certificate (TÜV) M6R-020132-0323-R00
Description:PIT m4SEU, PITreader, PITreader KEY, PITmode_Zubehoer, PITreader key adapter
File Size:2.0 MB
Date:29.07.2026
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PITreader, PITreader KEY
File Size:0.2 MB
Date:01.08.2025
UK Declaration of Conformity (UKCA)
Description:PITreader, PITreader KEY
File Size:0.2 MB
Date:28.08.2025
Operating Manual
Operat.Manual PITreader
Description:PITreader, PITreader KEY, PITreader key adapter, PITreader card holder, PIT gb (1004806-18)
File Size:4.7 MB
Date:27.07.2026