Original Page
Actual product may vary
PITreader key ye g wt
Product ID: 402260WT
GTIN: 4046548106138
Generic transponder key for authentication system
PITreader, authorisations freely configurable
Colour: white
Material: Plastic
General data
| Approval |
CE
UKCA |
| Sensor principle | Transponder |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type, housing |
IP65
IP67 |
Mechanical data
| Mounting position | any |
| Height dimension | 15.1 mm |
| Width dimension | 42 mm |
| Depth dimension | 8 mm |
| Net weight | 8 g |
| Gross weight | 10 g |
Transponder
| Transponder energy supply | Passive (battery-free) |
| Operating frequency | 13.56 MHz |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27280402 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002996 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548106138 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PITreader, PITreader KEY
File Size:0.2 MB
Date:01.08.2025
UK Declaration of Conformity (UKCA)
Description:PITreader, PITreader KEY
File Size:0.2 MB
Date:28.08.2025
Operating Manual
Operat.Manual PITreader
Description:PITreader, PITreader KEY, PITreader key adapter, PITreader card holder, PIT gb (1004806-17)
File Size:4.6 MB
Date:12.03.2026