Original Page
Actual product may vary
PIT en1.1a-5m-s
Product ID: 401112
GTIN: 4046548077254
Enabling switch, 3 levels, 1 signal contact, 6-core coiled cable (5 m)with
open end.
General data
| Approval |
CE
UKCA |
| Self-monitored | no |
Technical data
Relay outputs
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 125 V |
| Max. current AC15 safety cont. | 0.3 A |
| Voltage DC13 safety cont. | 30 V |
| Max.current DC12 safety cont. | 1 A |
Environmental data
| Ambient temperature | 0 - 50 °C |
| Protection type, housing | IP65 |
Mechanical data
| Material of cable insulation 1 | PUR |
| Mounting position | any |
| Connection type | 5 m coiled cable |
| Housing material lower section | PP |
| Height dimension | 125 mm |
| Width dimension | 45 mm |
| Depth dimension | 45 mm |
| Diameter | 45 mm |
| Net weight | 470 g |
| Gross weight | 493 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371238 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002571 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548077254 |
| Volume | 0 dm3 |
| Harmonized System Code | 85371098 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PITenable: PIT en1.x
File Size:0.4 MB
Date:12.06.2014
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PITenable: PIT en1.x
File Size:0.8 MB
Date:12.06.2014
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PITenable: PIT en1.x
File Size:29.0 MB
Date:12.06.2014
CAD 3D model (STEP - Product Model Data)
Description:PITenable: PIT en1.x
File Size:0.9 MB
Date:12.06.2014
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PIT en1.x, PIT en holder (1002167-03)
File Size:0.0 MB
Date:19.05.2017
Operating Manual
Operating Manual PIT en1.X
Description:PIT en1.x, PIT en holder (1002172-10)
File Size:1.1 MB
Date:07.03.2023