Original Page
PIT es Set6.3: es6.13 / 2n/c
Product ID: 400622
GTIN:
Set including push button without Pilz label, contact blocks (2 n/c)
complies to EN 60947-5-1 and EN 60947-5-5; with plug terminals
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cCSAus TÜV |
| Self-monitored | no |
Technical data
Electrical data
| Min. contact current | 1 mA |
Relay outputs
| Max. current AC1 safety cont. | 6 A |
| Max. current DC1 safety cont. | 6 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 250 V |
| Max. current AC15 safety cont. | 1.5 A |
| Voltage DC13 safety cont. | 24 V |
| Contact material | AgNi |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Height dimension | 73.5 mm |
| Width dimension | 28 mm |
| Depth dimension | 28 mm |
| Net weight | 25 g |
| Gross weight | 26 g |
English
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT es Set/1, PIT es5.11, PITestop, PIT es5.13, PIT es6/esb6, PIT es Set
File Size:0.3 MB
Date:17.06.2026