Original Page
Actual product may vary
SET4.2: PIT es3.1 / box / 2 n/c 1 n/o
Product ID: 400521
GTIN: 4046548043716
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
General data
| Approval |
CE
UKCA TÜV EAC (Eurasian) |
| Self-monitored | no |
Technical data
Electrical data
| Min. contact current | 1 mA |
Emergency stop
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Contact material E-STOP | AgNi |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Height dimension | 72 mm |
| Width dimension | 72 mm |
| Depth dimension | 103 mm |
| Diameter | 55 mm |
| Net weight | 172 g |
| Gross weight | 191 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371244 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002034 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548043716 |
| Volume | 0 dm3 |
| Harmonized System Code | 85371098 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PITesSet: PITestop
File Size:0.1 MB
Date:28.10.2021
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PITesSet: PITestop
File Size:0.1 MB
Date:28.10.2021
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:: PITestop
File Size:2.4 MB
Date:28.10.2021
Certifications
Certificate (TÜV) B-020132-0226-R01
Description:PITestop, PIT es Set/1, PIT MHR3 holder, PIT es holder, PIT MHR5 holder, PIT es6/esb6
File Size:0.7 MB
Date:11.07.2025
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PIT es Set, PITestop (1001977-02)
File Size:0.0 MB
Date:18.04.2016
Operating Manual
Operating Manual PITestop
Description:PITestop, PIT es box, PIT es Set/1, PIT MHR3 holder, PIT MHR5 holder (21136-12)
File Size:1.5 MB
Date:10.10.2023
Operating Manual PITestop
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PITestop, PIT es box, PIT es Set, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13 (21136-08)
File Size:0.9 MB
Date:10.01.2012