Original Page
Actual product may vary
PIT es Set8s-5
Product ID: 400443
GTIN: 4046548071573
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
(key switch) with E-STOP symbol and logo and contact block with
monitoring, 2 N/C, terminals (screw type).
General data
| Approval |
CE
UKCA EAC (Eurasian) TÜV |
| Self-monitored | yes |
Technical data
Electrical data
| Min. contact current | 1 mA |
Emergency stop
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Contact material E-STOP | AgNi |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Mounting position | any |
| Connection terminal | Screw terminal |
| Height dimension | 100 mm |
| Width dimension | 55 mm |
| Diameter | 55 mm |
| Net weight | 78 g |
| Gross weight | 91 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371244 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002034 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548071573 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (TÜV) B-020132-0226-R01
Description:PITestop, PIT es Set/1, PIT MHR3 holder, PIT es holder, PIT MHR5 holder, PIT es6/esb6
File Size:0.7 MB
Date:11.07.2025
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT es Set/1, PIT es5.11, PITestop, PIT es5.13, PIT es6/esb6, PIT es Set
File Size:0.3 MB
Date:17.06.2026
Operating Manual
Operating Manual PIT es Set/1
Description:PIT es Set/1 (1002542-07)
File Size:1.0 MB
Date:17.07.2019