Original Page
PIT es Set1.2: es1.11 / 2 n/c 1n/o
Product ID: 400411
GTIN:
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed TÜV |
| Self-monitored | yes |
Technical data
Electrical data
| Min. contact current | 1 mA |
Relay outputs
| Voltage DC1 safety cont. | 440 V |
| Max. current DC1 safety cont. | 16 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 3 A |
| Voltage DC13 safety cont. | 24 V |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Height dimension | 41.5 mm |
| Width dimension | 45.3 mm |
| Depth dimension | 43.6 mm |
| Diameter | 55 mm |
| Net weight | 92 g |
| Gross weight | 95 g |
English
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PIT es Set, PITestop (1001977-02)
File Size:0.0 MB
Date:18.04.2016
Operating Manual
Operating Manual PITestop
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PITestop, PIT es box, PIT es Set, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13 (21136-08)
File Size:0.9 MB
Date:10.01.2012