Original Page
Actual product may vary
PIT es4s
Product ID: 400134
GTIN: 4046548071276
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component EAC (Eurasian) TÜV cULus Recognized |
| Lamp | LED |
| Lamp colour | yellow |
Technical data
Electrical data
| Supply voltage (V) | 12 - 30 V |
| Type of supply voltage U1 | AC/DC |
Environmental data
| Ambient temperature | -25 - 55 °C |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Mounting position | any |
| Connection terminal | Screw terminal |
| Height dimension | 42 mm |
| Width dimension | 70 mm |
| Diameter | 67 mm |
| Net weight | 69 g |
| Gross weight | 82 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371244 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002034 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548071276 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |