Original Page
Actual product may vary
M12 con., straight, male, 5 pin, L, S
Product ID: 380318
GTIN: 4046548055108
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connector, material threaded ring: Zinc die casting,nickel-plated,,
cable screw connection Pg11, outer cable diameter 5-9mm
General data
| Approval | - |
Technical data
Electrical data
| Type of rated voltage U1 | AC/DC |
| Rated current | 16 |
Environmental data
| Ambient temperature |
-40
125 |
| Clearance & creepage dist. to | EN 60664-1 |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | 5-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | |
| Contact surfaces material 1 | Cu/Au |
| Seal material | FKM |
| Material of pins | CuNi |
| Conductor connection type | Crimp contact |
| Housing colour | Light grey |
| Max. outside diameter cable K1 |
5
9 |
| Cable screw connection | PG 11 |
| Max. cable cross section K1 | 1.5mm² |
| Approvals for connector 1 | UL94 V-2 |
| Torque interlocking screw | 50 … 60 Ncm, hand-tightened |
| Net weight | 50 |
| Gross weight | 60 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548055108 |
| Volume | 0.196 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |