Original Page
AFZ W 100 s
Product ID: 350022
GTIN:
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 17 g |
| Gross weight | 17 g |