Original Page
AFZ A 10 s
Product ID: 350011
GTIN:
Delay-on energisation timer for use on PLC systems 10 s, 1
semiconductor output PNP, LED for power indicator Housing for panel
mounting 22.5 mm, protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 17 g |
| Gross weight | 17 g |
Commercial data
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001439 |