Original Page
Actual product may vary
PSS u2 T 9 SD (1 pc.)
Product ID: 328831
GTIN: 4046548086928
PSS u2, accessories, terminal block, for head modules, 9-pin,
spring-loaded connection, with slot for microSD memory card, PU 1
piece.
General data
| Approval |
cURus
SEV |
Technical data
Electrical data
| Rated current | 12 |
Environmental data
| Ambient temperature |
-40
105 |
Mechanical data
| Connector type 1 | 9-pin spring-loaded terminal |
| Contact surfaces material 1 | Au |
| Housing colour | Black grey RAL 7021 |
| Conductor cross section |
0.15
1.5 |
| Cable cross section AWG K1 | 26-14 |
| Net weight | 16 |
| Gross weight | 19 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548086928 |
| Volume | 0.051 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSS u2 T 9 SD: Terminal Block PSS u2 T
File Size:0.2 MB
Date:30.04.2024
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSS u2 T 9 SD: Terminal Block PSS u2 T
File Size:0.2 MB
Date:30.04.2024
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSS u2 T 9 SD: Terminal Block PSS u2 T
File Size:0.9 MB
Date:30.04.2024
CAD 3D model (STEP - Product Model Data)
Description:PSS u2 T 9 SD: Terminal Block PSS u2 T
File Size:0.5 MB
Date:30.04.2024
Electrical CAD Data
EPLAN P8 Macro PSSu2 bundle
Description:Electrical CAD Data PSSu2 bundle
File Size:23.8 MB
Date:23.09.2024