Original Page
Actual product may vary
PSS u2 A SH 4 (10 pcs.)
Product ID: 328820
GTIN: 4046548072488
PSS u2, accessories, shield connection element, for head modules, powersupply modules
and module carriers, 4 connections, 4-row, width 50 mm, overall height
mounted system approx. 120 mm, note the mounting distances, mechanical
locking on top hat rail, PU 10 pieces.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548072488 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
English
Electrical CAD Data
EPLAN P8 Macro PSSu2 bundle
Description:Electrical CAD Data PSSu2 bundle
File Size:23.8 MB
Date:23.09.2024