PSS u2 EF 2DO R 8A -R
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, normally open contact, to switch resistive and inductive loads, max. 250V AC 10 A (AC1), volt-free, switch-off delay configurable, for increased environmental requirements and railway applications, protective coding PSS u2 A CE T available for terminal block, 2-row, terminal block PSS u2 T 8 required (not included in the scope ofdelivery).
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Application range | Fail-safe |
| Potential isolation U2 | ja |
| Permitted loads |
ohmsch
induktiv |
| Number of relay outputs | 2 |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 250 |
| Max. current AC1 safety cont. | 10 |
| Voltage DC1 safety cont. | 24 |
| Max. current DC1 safety cont. | 10 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 |
| Max. current AC15 safety cont. | 3 |
| Voltage DC13 safety cont. | 24 |
| Safety contacts: AC at UL | 250 V AC G.U. (same polarity) |
| Safety contacts: pilot duty | B300, R300 |
| Relay contact material | AgCuNi |
| Addit. contact details relay | + 0,2 µm Au |
| Pot. isolation relay outputs | ja |
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Abstand mind. 1m vom Gleis |
| App. site standard2 railway | EN 61373 |
| App. site to standard2 railway | Kategorie 1, Klasse A + B |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN IEC 60068-2-14 EN 60068-2-78 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -40 |
| UL spec. ambient temperature | UL 61010 |
| Ambient temp. with UL | -40 - 60 °C |
| Standard 2 for ambient temp. | EN 50125-1 |
| Ambient temp. to standard 2 | -40 ... +70 °C |
| Standard 3 for ambient temp. | EN 50125-3 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | P_FEUCHTE_WERT_95 % r. F. bei 40 °C |
| Condensation permitted? | EN 60068-2-30 |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN IEC 61000-6-2 EN 50121-4 EN 298 EN 61000-6-7 EN IEC 61000-6-4 EN 61131-2 (Zone B) EN 50156-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Broad band noise to | EN 60068-2-64 |
| Standard1 b/band noise, rail | |
| Freq. broadband noise, rail | |
| Accel. broadband noise, rail | 5,7 m/s² eff. |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | 100 m/s² |
| Clearance & creepage dist.to 2 |
EN 81-20
EN 50156-1 |
| Overvoltage category 2 | III |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
| Potential isolation 1 between | RL-Ausgang und RL-Ausgang |
| Type of potential isolation 1 | sichere Trennung |
| Potential isolation 2 between | RL-Ausgang u. Periphery Supply |
| Type of potential isolation 2 | sichere Trennung |
| Potential isolation 3 between | RL-Ausgang und Module Supply |
| Type of potential isolation 3 | sichere Trennung |
| Potential isolation 4 between | Periphery und Module Supply |
| Type of potential isolation 4 | Funktionisolierung |
| Housing material | PC |
| Terminal style | steckbar |
| Height dimension | 110.8 |
| Width dimension | 25 |
| Depth dimension | 72.5 |
| Net weight | 93 |
| Gross weight | 110 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548105643 |
| Volume | 0.378 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
Obligatory accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSS u2 EM 8p 25: PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSS u2 EM 8p 25: PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSS u2 EM 8p 25: PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A
CAD 3D model (STEP - Product Model Data)
Description:PSS u2 EM 8p 25: PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A
Additional Manual
Licensing infor. PSS u2 EF 2DO R 8A (-R)
Description:PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A (1006612-01)
Certifications
Certificate (TÜV) Z10-020132-0306-R02
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES 8DID -R, PSS u2 ES 8DOD 0.5A -R, PSS u2 ES 4AI U -R, PSS u2 ES 4AI I -R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 B 1 -R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R
Electrical CAD Data
EPLAN P8 Macro PSSu2 bundle
Description:Electrical CAD Data PSSu2 bundle
Firmware
Module Description File PSS u2 EF 2DO R 8A -R 1.2.2
Description:PSS u2 EF 2DO R 8A-R
Installation Manual
Inst. Man. PSS u2 in PSS 4000
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES 8DID -R, PSS u2 ES 8DOD 0.5A -R, PSS u2 ES 4AI U -R, PSS u2 ES 4AI I -R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 B 1 -R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1006253-05)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 EF 2AI I -R, PSS u2 ES 8DID -R, PSS u2 ES 8DOD 0.5A -R, PSS u2 ES 4AI U -R, PSS u2 ES 4AI I -R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 B 1 -R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R
Manufacturer declaration (Failure rates)
Description:PSSu H PLC1 FS SN SD, PSSu H PLC2 FS SN SD, PSSu H FS2 SN SD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F AI I, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 EF 2AI I -R, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 EF 2AI I, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R
UK Declaration of Conformity (UKCA)
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 EF 2AI I -R, PSS u2 ES 8DID -R, PSS u2 ES 8DOD 0.5A -R, PSS u2 ES 4AI U -R, PSS u2 ES 4AI I -R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 B 1 -R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R
Operating Manual
Operat.Man. PSS u2 EF 2DO R 8A (-R)
Description:PSS u2 EF 2DO R 8A-R, PSS u2 EF 2DO R 8A (1003625-06)
Product Modification
Prod. Mod. PSS u2 E-Modules PSS 4000
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES 8DID -R, PSS u2 ES 8DOD 0.5A -R, PSS u2 ES 4AI U -R, PSS u2 ES 4AI I -R, PSS u2 PS1 -R (1006896-03)
Safety Manual
Safety Manual PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001468-31)
Safety archit. f. railway applic. PSS u2
Description:PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1006614-05)
System Description
System Description PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001467-37)