Original Page
Actual product may vary
FB/F11/10KO NEUTR.
Product ID: 326903
GTIN: 4046548017649
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 10 kOhm, time setting is via rotary knob,
protection type IP66.
Technical data
Environmental data
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548017649 |
| Volume | 0.344 dm3 |
| Harmonized System Code | 85334010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |