Original Page
Actual product may vary
FB/F11/3SEC.
Product ID: 326201
GTIN: 4046548017779
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 3 s / 10 kOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. | 1317-36-8 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548017779 |
| Volume | 0.672 dm3 |
| Harmonized System Code | 85333100 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |