Original Page
Actual product may vary
FB/F11/1 SEC.
Product ID: 326101
GTIN: 4046548017786
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 1 s / 10 kOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548017786 |
| Volume | 0.344 dm3 |
| Harmonized System Code | 85333100 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |