Original Page
Actual product may vary
FB/F10/470KO NEUTRALER SKALA
Product ID: 325905
GTIN: 4046548017809
Remote controller for timer, panel-mount housing for 22.5 mm,
relative scale, 0 - 10 / 470 kOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature | -10 - 55 °C |
| Condensation permitted? | Not permitted |
Mechanical data
| Mounting position | any |
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548017809 |
| Volume | 0.344 dm3 |
| Harmonized System Code | 85334010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |