Original Page
Actual product may vary
FB/F10/1SEC/47 KOHM
Product ID: 325101
GTIN: 4046548018127
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 1 s / 47 kOhm, time setting is via rotary knob,
protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature | -10 - 55 °C |
| Condensation permitted? | Not permitted |
Mechanical data
| Mounting position | any |
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548018127 |
| Volume | 0.672 dm3 |
| Harmonized System Code | 85334010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |