Original Page
Actual product may vary
PSSu E F 4DO 0.5-T
Product ID: 314210
GTIN: 4046548049152
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs,
0.5 A, single-pole, positive-switching, short circuit-proof,overload-proof,
free from feedback, for increased environmental requirements.
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Terminal V ind. loads off | U2 - 50 V |
| Permitted loads |
Resistive
Inductive Capacitive |
Semiconductor outputs
| DC voltage at output | 24 V DC |
| Potential isolation S/C O | Yes |
| S/C output short circuit proof | Yes |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-40
70 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN 61000-6-2 EN 61000-6-4 EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Broad band noise to | EN 60068-2-64 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 12.6 |
| Depth dimension | 60.2 |
| Net weight | 38 |
| Gross weight | 46 |
| Name of coding element | E |
| Colour of coding element | Yellow |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548049152 |
| Volume | 0.049 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
Obligatory accessories
PSSu BP 1/8 S-T
314600
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection, for increased
environmental requirements.
PSSu BP 1/8 C-T
314601
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C 1/8 C-T
314611
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection, forincreased
environmental requirements.
PSSu BP 1/12 S-T
314618
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, screw connection, for increased
environmental requirements.
PSSu BP 1/12 C-T
314619
PSSu, base module for electronic modules, periphery, 1-row, 6
connection levels, 12 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C1 1/12 S-T
314622
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
6 connection levels, 12 terminals, screw connection, for increased
environmental requirements. All the internal 7 signals are present atthe terminals!
PSSu BP-C1 1/12 C-T
314623
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
6 connection levels, 12 terminals, spring-loaded connection, forincreased
environmental requirements. All the internal 7 signals are present atthe terminals!