Original Page
PSSu Assistant & Startup tool CD-ROM
Product ID: 312890
GTIN: 4046548048445
Installation CD-ROM for PSSu Assistant and PSSu Startup Tool. For
enabling the PSSu Startup Tool a licence key is required, which must
be ordered separately.
Environment
| RoHS conformity | no |
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242501 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000809 |
| UNSPSC 25 | 43232608 |
| GTIN | 4046548048445 |
| Volume | 0.585 dm3 |
| Harmonized System Code | 85234920 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
Basic Licence PSSu Startup Tool Full
312890B
Basic licence for the software PSSu Assistant startup tools for use ofthe
full version on a workstation. Includes a licence key
for enabling the full functionality. Note: Does not include
software! CD must be ordered separately, if applicable.
User Licence PSSu Startup Tool Full
312890K
User licence for the software PSSu Assistant startup tool for use of the
full version on an additional workstation. Includes a
licence key for enabling the full functionality. Only valid
for expanding a base licence. Note: Does not include software!
CD must be ordered separately, if applicable.