PSSu E PS-P +/-10V
| Approval |
CE
UKCA BG cULus Listed |
| Application range | Standard |
| Purpose of U1 | Input |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 12 |
| Tolerance output voltage(s) | -2 %/+2 % |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-4-4
EN 61000-6-2 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Acc. shock to standard2 | |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 12.6 |
| Depth dimension | 60.2 |
| Net weight | 37 |
| Gross weight | 46 |
| Name of coding element | C |
| Colour of coding element | Light grey |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242610 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001600 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548054125 |
| Volume | 0.049 dm3 |
| Harmonized System Code | 85044095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSSu_E_F: PSSu E PD, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSSu_E_F: PSSu E PD, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSSu_E_F: PSSu E PD, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSSu_E_F: PSSu E PD, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
Application Notes
Application Note PSSu Electrical Wiring
Description:PSS67 F 16DI SB-T, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, PSSu K F EI CV, PSSu BS, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI (1003037)
Certifications
Certificate (UL) E183931-20061031
Description:PSSu H SB, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu A EC, PSSu ANT, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R
Electrical CAD Data
Installation Manual
Installation Manual PSSuniversal
Description:PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R (21262-10)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
UK Declaration of Conformity (UKCA)
Description:PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V
Operating Manual
Operat.Manual PSSu E PS-P +/-10V
Description:PSSu E PS-P +/- 10V (21921-04)
Safety Manual
Safety Manual PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001468-31)
Software
Software PSS WIN-PRO 2.3.1
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.3.1 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.2.1
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.1.0
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.2.1 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.1.0 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
System Description
System Description PSS 4000
Description:PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI, PSS u2 ES PSP-R, PSS u2 EF 8DI-R, PSS u2 EF 4DO 2A-R, PSS u2 EF 2DO R 8A-R, PSS u2 ES CAN -R, PSS u2 B 4-R, PSS u2 P12 F/S -R, PSS u2 P42 F/S -R, PSS u2 PS1 -R (1001467-37)
System Description PSSuniversal
Description:PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H PLC2 FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E AI SHT1, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu H PLC1 FS SN SD, PSSu H FS SN SD, PSSu XB F-T, PSSu XR F-T (21256-04)
Technical Catalogue
Technical Catalogue PSSuniversal
Description:PSSu H S PN, PSSu H F PN o, PSSu H F PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H FS SN SD, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T (1001264-16)