PSSu WR S IDN
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
| Approval |
C-TICK
CE (!) CE UL/cUL MIC cULus Listed FCC ACMA IC |
| Application range | Standard |
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 12 |
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Purpose of UINT1 | int. system voltage |
| Type of UINT1 | DC |
| Tolerance of UINT1 | -2 %/+2 % |
| Max. curr. contin. oper. UINT1 | 2 |
| Bridge U-interrupt UINT1 stan. |
EN61496-1
EN61131-2 |
| UINT1 short circuit proof | Yes |
| Modulation | GFSK |
| Receiver type | Superhet |
| Max. receiver sensitivity | -90 dBm |
| Intermediate frequency | fZF=fLO-fRX=(8/7*fRX+2MHz)-fRX |
| Fieldbus interface | Wireless |
| Fieldbus device type | Slave |
| Name of fieldbus protocol | InduraNET p |
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61131-2
EN 55011: Class A EN 61000-6-2 EN 61000-4-4 EN 61000-4-5 EN 61000-6-4 EN 61000-4-6 EN 300328 V1.7.1 EN 301489-3 V1.4.1 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 61131-2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Height dimension | 128.4 |
| Width dimension | 75.2 |
| Depth dimension | 79.4 |
| Net weight | 203 |
| Gross weight | 249 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
Obligatory accessories
English
Application Notes
Application Note PSSu Electrical Wiring
Description:PSS67 F 16DI SB-T, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, PSSu K F EI CV, PSSu BS, PSSu E F 2DI 60-R, PSS67 PLC1 16FDI (1003037)
Certifications
Certificate (CETECOM) E815229V-02-EO
Description:PSSu WB S IDN, PSSu WR S IDN, PSSu ANT
Certificate (ACMA) N2842
Description:PSSu WB S IDN, PSSu WR S IDN, PSSu ANT
Certificate (UL) E183931-20061031
Description:PSSu H SB, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu H FS2 SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu A EC, PSSu ANT, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R
Certificate (IEC-CB-Scheme) AT-2056
Description:PSSu WB S IDN, PSSu WR S IDN, PSSu ANT
Electrical CAD Data
Installation Manual
Installation Manual PSSuniversal
Description:PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H m F DP ETH SD, PSSu H m F DP SN SD, PSSu H m F DPsafe SN SD, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H PLC2 FS SN SD, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E AI SHT2, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K F FAU, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F EI, PSSu K F EI CV, PSSu K F FCU, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu K S RS232, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu XB F-T, PSSu XR F-T, PSSu E F 2DI 60-R (21262-10)
Operating Manual
Operating Manual PSSu WR S IDN
Description:PSSu WR S IDN (21840-03)
Software
Software PSS WIN-PRO 2.3.1
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.1.0
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.3.1 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.2.1 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.2.1
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
Software PSS WIN-PRO 2.1.0 Readme file
Description:PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI Ip, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS Kompakt_Zubehoer, PSS ZCM, PSS ZCC, PSS Battery, PSS BMP, PSS PS230, PSS PS24, PSS CPU3, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS AI, PSS DOR, PSS AI Ip, PSS DP-S, PSS DN-S, PSS IBS-S PCP, PSS CANopen, PSS Ethernet, PSS SER, PSS ETH-2, PSS SF Manual DE, PSS SF Manual EN, PSS SBp Manual DE, PSS SBp Manual EN, PSS SB 3006-3 DP-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS Modular_Zubehoer, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU3, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIF2, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 DP-S, PSS1 DN-S, PSS1 IBS-S PCP, PSS1 CANopen, PSS1 ETH, PSS1 SER, PSS1 ETH-2, P9 SR, P9 PS, P9 DI 32, P9 DIF 24/8, P9 DIO 16/16, P9 DO 32, P9 AIO, P9 AIO PT, P9 DOR16, P9 BFB, P10 BM4, P10 BEMP, P10 PS, P10 EPBERW, P10 EPEERW, P10 DI, P10 DIHS, P10 DIF, P10 DIO, P10 DO, P10 IBS-S, PSS Conv USB/RS485, SafetyBUS p_Zubehoer, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PSS SB BUSCABLE LC, PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E F PS2, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E F AI I, PSSu E AI SHT1, PSSu E F AI U, PSSu E F ABS SSI, PSSu E F INC, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu K F INC, PSSu K S RS232 Modbus ASCII, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu BP, PSSu BS, PSSu A ET, PSSu A EC, PSSu A CE, PSSu A ME, PSSu A LA, PSSu A SH, PSSu A LC, PSSuniversal_Zubehoer, SD Memory Card, PSSu XB F-T, PSSu XR F-T, Zubehoer_Kommunikation, External Gateway DP-S/RS 232
System Description
System Description PSSuniversal
Description:PSSu H SB, PSSu H SB IBSe, PSSu H SB IBSo, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H S PN, PSSu H F PN o, PSSu H DP, PSSu H DN, PSSu H CAN, PSSu H IBSe, PSSu H IBSo, PSSu H PLC2 FS SN SD, PSSu WB S IDN, PSSu WR S IDN, PSSu E F PS-P, PSSu E F PS, PSSu E F PS1, PSSu E PD, PSSu E PD1, PSSu E S PD-D, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F 2DO 2, PSSu E F DI OZ 2, PSSu E F 2DOR 8, PSSu E F BSW, PSSu E AI SHT1, PSSu E S 4DI, PSSu E S 4DI-D, PSSu E S 4DO 0.5, PSSu E S 4DO 0.5-D, PSSu E S 2DO 2, PSSu E S 2DO 2-D, PSSu K S 16DI, PSSu K S 8DI 8DO 0.5, PSSu K S 16DO 0.5, PSSu E S 2AI U, PSSu E S 4AI U, PSSu E S 2AI I se, PSSu E S 2AO U, PSSu E S 4AO U, PSSu E S 2AO I, PSSu E S ABS SSI, PSSu E S INC, PSSu E S INC 24V se, PSSu E S 2AI RTD, PSSu E S 2AI TC, PSSu E S 2DOR 10, PSSu E S 2DOR 2, PSSu E S RS232, PSSu E S RS485, PSSu E PS-P 5V, PSSu E PS-P +/- 10V, PSSu E PS-P +/- 15V, PSSu H PLC1 FS SN SD, PSSu H FS SN SD, PSSu XB F-T, PSSu XR F-T (21256-04)