Original Page
Actual product may vary
PMI 607 primo
Product ID: 265608
GTIN:
PMIprimo - Motion Control control panel with 7" touchscreen, CODESYS
Runtime and TargetVisu installed/licensed, Master systems: CANopen,
ModbusTCP, EtherCAT, Motion Control: Dynamic Curve Calculation, CNC.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) |
| Operating system | Windows Embedded Compact 7 |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 14.4 W |
Display
| Display type | TFT |
| Display diagonal | 7 Zoll |
| Display resolution | 800 x 480 |
| Display colour depth | 16.2 M |
| Type of touchscreen | capacitive |
CPU
| Processor type | X86 |
| Processor clock speed | 1.3 GHz |
| RAM | 512 MB |
| Size of program memory (Flash) | 512 MB |
| Real-time clock present | Yes |
Removable storage media
| Plug-in memory | SD Card |
USB interface
| Number of USB host interfaces | 2 |
PROFIBUS-DP interface
| Perm. PROFIB. statn. addresses | 0 ... 126d |
| Setting PROFIBUS station addr. | Software |
| Connector type Profibus inter. | 9-pin D-Sub female connector |
| Name PROFIBUS protocol | DPV0 |
| PROFIBUS operating modes | AutoBaud |
| Name description file profib | Pilz0DCC.gsd |
| PROFIBUS manufacturer ID | 0DCCh |
Ethernet interface
| Ethernet IP address | 192.168.0.11 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate | 1 Gbit/s |
| Number of Ethernet interfaces | 1 |
CANopen interface
| Number of CANopen interfaces | 1 |
| CANopen type |
Master
Slave |
| Canopen cycle time | 1 ms, 2 ms, 4 ms |
| Canopen transmission times |
500 kBit/s
250 kBit/s 1000 kBit/s |
Ethercat interface
| Connector type Ethercat int. | RJ45 |
| Ethercat transmission rate | 100 MBit/s |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 90 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 153 mm |
| Width dimension | 216 mm |
| Depth dimension | 85 mm |
| Net weight | 1740 g |
| Gross weight | 2760 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 2 device/monitor > 100 cm² |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27330201 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001412 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMI 607 Control: PMI 6, PMI 6 primo
File Size:0.1 MB
Date:06.06.2016
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMI 607 Control: PMI 6, PMI 6 primo
File Size:0.1 MB
Date:06.06.2016
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMI 607 Control: PMI 6, PMI 6 primo
File Size:0.5 MB
Date:06.06.2016
CAD 3D model (STEP - Product Model Data)
Description:PMI 607 Control: PMI 6, PMI 6 primo
File Size:0.1 MB
Date:06.06.2016
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PMI m107 diag, PMI 5, PMI 6, PMI 6 primo, PMI v507/v512, PMI v704e/v707e
File Size:0.1 MB
Date:23.11.2021
EU/EC-Declaration of Conformity
Description:PMI m107 diag, PMI 5, PMI 6, PMI 6 primo, PMI v507/v512, PMI v704e/v707e (1004064-05)
File Size:0.1 MB
Date:23.03.2020
Operating Manual
Operat.Man. PMI Assistant
Description:PMI 6, PMI 6 primo (1003903-02)
File Size:0.6 MB
Date:09.06.2017
Programming Manual
Programming Manual CODESYS 3
Description:PMI 6 primo, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72 (1005017-03)
File Size:3.5 MB
Date:14.12.2022
Software
Software PMI 6 Assistant 1.3.59 Readme file
Description:PMI 6, PMI 6 primo
File Size:0.0 MB
Date:23.05.2019