Original Page
Actual product may vary
PMI 638 primo
Product ID: 264639
GTIN:
PMIprimo - Motion Control control panel with 15" touchscreen, CODESYS
Runtime and TargetVisu installed/licensed, Master systems: CANopen,
ModbusTCP, EtherCAT, Motion Control: Dynamic Curve Calculation, CNC.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) |
| Operating system | Windows Embedded Compact 7 |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 17.4 W |
Display
| Display type | TFT |
| Display diagonal | 15 Zoll |
| Display resolution | 1024 x 768 |
| Display colour depth | 16.2 M |
| Type of touchscreen | resistive |
CPU
| Processor type | X86 |
| Processor clock speed | 1.3 GHz |
| RAM | 512 MB |
| Size of program memory (Flash) | 512 MB |
| Real-time clock present | Yes |
Removable storage media
| Plug-in memory | SD Card |
USB interface
| Number of USB host interfaces | 2 |
PROFIBUS-DP interface
| Perm. PROFIB. statn. addresses | 0 ... 126d |
| Setting PROFIBUS station addr. | Software |
| Connector type Profibus inter. | 9-pin D-Sub female connector |
| Name PROFIBUS protocol | DPV0 |
| PROFIBUS operating modes | AutoBaud |
| Name description file profib | Pilz0DCC.gsd |
| PROFIBUS manufacturer ID | 0DCCh |
Ethernet interface
| Ethernet IP address | 192.168.0.11 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate | 1 Gbit/s |
| Number of Ethernet interfaces | 1 |
CANopen interface
| Number of CANopen interfaces | 1 |
| CANopen type |
Master
Slave |
| Canopen cycle time | 1 ms, 2 ms, 4 ms |
| Canopen transmission times |
500 kBit/s
250 kBit/s 1000 kBit/s |
Ethercat interface
| Connector type Ethercat int. | RJ45 |
| Ethercat transmission rate | 100 MBit/s |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 90 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 332 mm |
| Width dimension | 412 mm |
| Depth dimension | 81.9 mm |
| Net weight | 4510 g |
| Gross weight | 6860 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 2 device/monitor > 100 cm² |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27330201 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001412 |
Optional accessories
PVIS OPC Tools CD-ROM
261904
CD-ROM with * PVIS OPC Server incl. installer for PMIvisu and PC *
PVIS OPC Configurator Software for configuring the PVIS OPC server *
PVIS ActiveX Control (diagnostic image) for incorporating in PMIvisu
or customer SCADAsystem To be able to operate the PVIS OPC server a
licence has to be purchased.
RT-Licence PVIS OPC-Srv f.PMI, PtoP
261905
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting a Pilz control system (PSS, PNOZmulti, ...)point to point
via serial or Ethernet connection.
RT-Licence PVIS OPC-Srv f.PMI, 8 devices
261906
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting Pilz control systems (PSS, PNOZmulti, ...) via
serial or Ethernet connection and additional PMIvisu/PMIopen
(total max. 8 devices).
Zenon Operator Dev 1024
265010
Zenon Operator Editor for projects up to 1024 tags, includes runtime for
PC, installation medium dongle.
Zenon Operator RT PMI
265210
Zenon Operator Runtime for Windows CE, for PMI projects up to 1024 tags.
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
CAB RS232
301965
Cable for connecting external devices to RS232 interfaces with the
RS232 user interface of the PSS.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMI 638 Control: PMI 6, PMI 6 primo
File Size:0.2 MB
Date:13.06.2016
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMI 638 Control: PMI 6, PMI 6 primo
File Size:0.2 MB
Date:13.06.2016
3D model
CAD 3D model (STEP - Product Model Data)
Description:PMI 612 Control: PMI 6, PMI 6 primo
File Size:0.1 MB
Date:13.06.2016
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMI 612 Control: PMI 6, PMI 6 primo
File Size:0.9 MB
Date:13.06.2016
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PMI m107 diag, PMI 5, PMI 6, PMI 6 primo, PMI v507/v512, PMI v704e/v707e (1004064-05)
File Size:0.1 MB
Date:23.03.2020
UK Declaration of Conformity (UKCA)
Description:PMI m107 diag, PMI 5, PMI 6, PMI 6 primo, PMI v507/v512, PMI v704e/v707e
File Size:0.1 MB
Date:23.11.2021
Operating Manual
Operat.Man. PMI Assistant
Description:PMI 6, PMI 6 primo (1003903-02)
File Size:0.6 MB
Date:09.06.2017
Programming Manual
Programming Manual CODESYS 3
Description:PMI 6 primo, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72 (1005017-03)
File Size:3.5 MB
Date:14.12.2022
Software
Software PMI 6 Assistant 1.3.59 Readme file
Description:PMI 6, PMI 6 primo
File Size:0.0 MB
Date:23.05.2019