PMI v438 basic
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 15.0" (38cm) Color TFT Display, 65536 colors @ 1024x768 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM, 64MB Flash Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC Options: Fieldbus: none Frontpanel: Standard
| Approval |
CE
cULus Listed |
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 25 W |
| Display type | TFT |
| Display diagonal | 15 Zoll |
| Display resolution | 1024 x 768 |
| Display colour depth | 65536 |
| Type of touchscreen | resistive |
| RAM | 128MB |
| Number of USB host interfaces | 4xUSB |
| Number of Ethernet interfaces | 1 |
| Number of RS 232 interfaces | 1 |
| External VGA interface | VGA |
| Ambient temperature | 0 - 50 °C |
| Height dimension | 312 mm |
| Width dimension | 394 mm |
| Depth dimension | 58 mm |
| Net weight | 4510 g |
| Gross weight | 6638 g |
Optional accessories
Obligatory accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMI v438/o438: PMI v438, PMI o438
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMI v438/o438: PMI v438, PMI o438
3D model
CAD 3D model (STEP - Product Model Data)
Description:PMI v438/o438: PMI v438, PMI o438
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMI v438/o438: PMI v438, PMI o438
Application Notes
Application Note PSS4000 OPC Server PMI4
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI-PRO, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD (1002674)
Certifications
Certificate (UL) NRAQ7.E183931
Description:PMI m107 diag, PMI m309 diag, PMI v309, PMI v315, PMI v316, PMI o315, PMI o316, PMI o326, PMI o331, PMI o338, PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI 6, PMI v507/v512, PMI v704e/v707e, PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI, PSS 3047-3 AI Ip, PSS 3047-3 ETH-2, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS BMP, PSS PS230, PSS PS24, PSS CPU, PSS CPU2, PSS CPU3, PSS SB CPU, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS SB DI8OZ4, PSS AI, PSS DOR, PSS AI Ip, PSS AI U5I1, PSS SB DI16, PSS SB Bridge, PSS SB DI8O8, PSS DP-S, PSS DN-S, PSS CANopen, PSS ControlNet, PSS Ethernet, PSS 3056, PSS 3056-1, PSS 3056-2, PSS SB 3056, PSS 3032, PSS 3046, PSS 3074, PSS SB 3006 IBS-S, PSS SB 3006 ETH, PSS SB 3006 DP-S, PSS SB 3006 CN-A, PSS SB 3006-3 DP-S, PSS SB 3006-3 IBS-S, PSS SB 3006-3 CN-A, PSS SB 3006-3 ETH, PSS SB2 3006-3 ETH-2, PSS SB 3006-3 ETH DP-S, PSS SB 3006-3 ETH IBS-S, PSS SB2 3006-3 DP-S, PSS SB2 3006-3 IBS-S, PSS SB2 3006-3 CN-A, PSS SB2 3006-3 ETH-2 DP-S, PSS SB2 3006-3 ETH-2 IBS-S, PSS SB 3006-3 DN-S, PSS SB2 3006-3 DN-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS SB 3006-3 ETH-2 IBS-S, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU, PSS1 CPU2, PSS1 CPU3, PSS1 SB CPU, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 AI U5I1, PSS1 DP-S, PSS1 DN-S, PSS1 CANopen, PSS1 ControlNet, PSS1 ETH, PSS1 SER, P10 BEMP, P10 EPBERW, P10 DI, P10 DIO, P10 DO, P10 AIO, C-PC-PAP-4, SafetyBUS p_Zubehoer, PSS SB Router, PSS SB Active Junction BAS, PSS SB Active Junction EXP, PSS67 F 16DI SB-T, PSSnet GW1 MOD-EtherCAT, PSSnet GW1 MOD-CAN, PSS u2 P0 F/S PN, PSS u2 P0 F/S EIP, PSS u2 ES PSP, PSS u2 ES 16PTD 24V, PSS u2 ES 16PT 0V, PSS u2 ES 16PT FE, PSS u2 ES 8PTD 24V 0V, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 ES 4DI, PSS u2 ES 8DI, PSS u2 ES 16DI, PSS u2 ES 6DI 120V AC, PSS u2 ES 4DID, PSS u2 ES 8DID, PSS u2 ES 4DOD 0.5A, PSS u2 ES 8DOD 0.5A, PSS u2 ES 16DOD 0.5A, PSS u2 ES 4DOD 2A, PSS u2 ES 4DO R 8A, PSS u2 ES 4DO SR 0.5A, PSS u2 B 4, PSS u2 B 1, PSSnet SLL, PSSnet SHL, PSEN im1, PMCprimo MC base, PMCprimo MC, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 F 8DI ION PT, PNOZ mc1p, PNOZ mc2p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc4p, PNOZ mc5p, PNOZ mc6p, PNOZ mc7p, PNOZ mc6p/mc6.1p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi4Bp, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi15p, PNOZ msi17p, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p
Certificate (UL) NRAQ.E183931
Description:PMI m107 diag, PMI m309 diag, PMI v309, PMI v315, PMI v316, PMI v326, PMI v331, PMI v338, PMI o309, PMI o315, PMI o316, PMI o326, PMI o331, PMI o338, PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI 6, PMI v507/v512, PMI v704e/v707e, PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI, PSS 3047-3 AI Ip, PSS 3047-3 ETH-2, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS BMP, PSS PS230, PSS PS24, PSS CPU, PSS CPU2, PSS CPU3, PSS SB CPU, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS SB DI8OZ4, PSS AI, PSS DOR, PSS AI Ip, PSS AI U5I1, PSS SB DI16, PSS SB Bridge, PSS SB DI8O8, PSS DP-S, PSS DN-S, PSS CANopen, PSS ControlNet, PSS Ethernet, PSS 3056, PSS 3056-1, PSS 3056-2, PSS SB 3056, PSS 3032, PSS 3046, PSS 3074, PSS SB 3006 IBS-S, PSS SB 3006 ETH, PSS SB 3006 DP-S, PSS SB 3006 CN-A, PSS SB 3006-3 DP-S, PSS SB 3006-3 IBS-S, PSS SB 3006-3 CN-A, PSS SB 3006-3 ETH, PSS SB2 3006-3 ETH-2, PSS SB 3006-3 ETH DP-S, PSS SB 3006-3 ETH IBS-S, PSS SB2 3006-3 DP-S, PSS SB2 3006-3 IBS-S, PSS SB2 3006-3 CN-A, PSS SB2 3006-3 ETH-2 DP-S, PSS SB2 3006-3 ETH-2 IBS-S, PSS SB 3006-3 DN-S, PSS SB2 3006-3 DN-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS SB 3006-3 ETH-2 IBS-S, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU, PSS1 CPU2, PSS1 CPU3, PSS1 SB CPU, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 AI U5I1, PSS1 DP-S, PSS1 DN-S, PSS1 CANopen, PSS1 ControlNet, PSS1 ETH, PSS1 SER, P10 BEMP, P10 EPBERW, P10 DI, P10 DIO, P10 DO, P10 AIO, C-PC-PAP-4, SafetyBUS p_Zubehoer, PSS SB Router, PSS SB Active Junction BAS, PSS SB Active Junction EXP, PSS67 F 16DI SB-T, PSSnet GW1 MOD-EtherCAT, PSSnet GW1 MOD-CAN, PSS u2 P0 F/S PN, PSS u2 P0 F/S EIP, PSS u2 ES PSP, PSS u2 ES 16PTD 24V, PSS u2 ES 16PT 0V, PSS u2 ES 16PT FE, PSS u2 ES 8PTD 24V 0V, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 ES 4DI, PSS u2 ES 8DI, PSS u2 ES 16DI, PSS u2 ES 6DI 120V AC, PSS u2 ES 4DID, PSS u2 ES 8DID, PSS u2 ES 4DOD 0.5A, PSS u2 ES 8DOD 0.5A, PSS u2 ES 16DOD 0.5A, PSS u2 ES 4DOD 2A, PSS u2 ES 4DO R 8A, PSS u2 ES 4DO SR 0.5A, PSS u2 B 4, PSS u2 B 1, PSSnet SLL, PSSnet SHL, PSEN im1, PMCprimo MC base, PMCprimo MC, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 F 8DI ION PT, PNOZ mc1p, PNOZ mc2p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc4p, PNOZ mc5p, PNOZ mc6p, PNOZ mc7p, PNOZ mc6p/mc6.1p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi4Bp, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi15p, PNOZ msi17p, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p
Electrical CAD Data
Operating Manual
Operat.Manual PSS 4000 Diag Control
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, PSSu H FS SN SD (1001687-08)
Product Modification
Product Modifcations PSS 4000
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI v507/v512 (1001740-54)
Software
Software PSS 4000 PMI 1.8.0 Readme file
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438
Software PSS 4000 PMI 1.8.0
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438
System Description
System Description PSS 4000
Description:PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI v507/v512 (1001467-30)