Original Page
PMI o315 LPT ATEX
Product ID: 262071
GTIN:
ATEX certified Compact Touch Panel with 5.7" Color STN Display,
256 colors @ 320x240 Pixel.
Analogue resistive Touchscreen,
Pilz XScale CPU Board 400MHz
Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio
Operating system Windows CE.net 4.2
24VDC
ATEX [Gas:II 3G EEx nA II (T4), Dust:II 3D IP65(T 60°C)
----------------------------------------
Featu...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
ATEX certified Compact Touch Panel with 5.7" Color STN Display, 256 colors @ 320x240 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio Operating system Windows CE.net 4.2 24VDC ATEX [Gas:II 3G EEx nA II (T4), Dust:II 3D IP65(T 60°C) ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Extension ports: LPT Fieldbus: none Frontpanel: Standard ----------------------------------------
General data
| Approval |
CE
cULus Listed ATEX |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 6.5 W |
Display
| Display type | STN |
| Display diagonal | 5.7 Zoll |
| Display resolution | 320 x 240 |
| Display colour depth | 256 |
| Type of touchscreen | resistive |
CPU
| RAM | 64MB |
USB interface
| Number of USB host interfaces | 2xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 142 mm |
| Width dimension | 184 mm |
| Depth dimension | 66 mm |
| Net weight | 1453 g |
| Gross weight | 2352 g |
Optional accessories
CompactFlash Karte min. 64MB
310386
CompactFlash card for PMImicro, PMIvisu, PMIopen. Capacity at least 64
MB, depending on the market availability it is possible to supply
higher capacities.
Adaptor PCMCIA to CompactFlash
375300
Adapter for use of a CompactFlash card in a PCMCIA slot. Application
with PMIvisu, PMIopen or Notebooks.
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.